Publish your products
Walnut US back Navor N141
Walnut US back Navor N141
Walnut US back Navor N141
Walnut US back Navor N141
    HUBLER

    Walnut US back Navor N141

    In our Bois Bruts collection, discover US walnut on a wood underlay (Bilegno). This wood species is also available with a non-woven underlay (Legnoflex).
    Specification
    • Type of wood : Natural wood, Wood species : walnut wood, Underlay : Bilegno - Wood, Dimensions : 250x125cm, 305x125cm, Depth : 11/10mm
    Technical specification
    • Unique ref.panneau-deco-noyer-us-dosse-n141
    • Product familyBois Bruts
    • Product groupPlacages bois
    • TypeObject (single object)
    • Date of publishing2025-03-14
    • Edition number1
    • Height (mm)2500
    • Width (mm)1250
    • Depth (mm)1.1
    Related
    • Material mainWood
    Classification
    • BIMobject CategoryWalls - Wall finishes

    Region availability

    Europe
    France
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit