Publish your products
Sea S6P20 Reconstituted light oak SSEAS6P20C82
HUBLER

Sea S6P20 Reconstituted light oak SSEAS6P20C82

Découvrez dans notre collection expression sculptée, le sculpté bois S6P20 en chêne. Il est également disponible en panneau SSEAS6P20C82P1M en format 3000 X 1200 X 21,2 MM

Technical specification
  • Unique ref.panneau-deco-sea-s6p20-chene-clair-reconstitue-sseas6p20c82
  • Product familySculptés Bois
  • Product groupPlacages bois
  • Date of publishing2026-03-13
  • Edition number1
  • Height (mm)1220
  • Width (mm)3130
  • Depth (mm)5.5
Classification
  • BIMobject CategoryWalls - Wall finishes
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit