Publish your products
SlideSmart™HD - Slide Gate Operator
SlideSmart™HD - Slide Gate Operator
SlideSmart™HD - Slide Gate Operator
SlideSmart™HD - Slide Gate Operator
    HySecurity

    SlideSmart™HD - Slide Gate Operator

    SlideSmart™HD | Slide Gate Operator

    Move large, heavy gates with ease 

    Heavy duty pad or post-mount slide gate operator with battery backup. Reduces wear on gate and operator with controlled soft-start and soft-stop.

    Features:

    Weight and length limit: Move gates up to 3,500 lb and 50 ft.

    Design: Post mount or pad mount all steel rodent resistant enclosure.

    UPS: Standard battery backup to keep gates moving up to 100 cycles, with battery upgrades for up to 600 cycles.

    Programmable: Over 70 user configurable settings to meet site specific requirements.

    Speed: HD 15F cycles in half the time as standard operators.

    Troubleshooting: Easy system troubleshooting with onboard event log.

    Battery: Monitor battery conditions and maximize life with the intelligent charging system.

    Retrofit: Easily retrofit similar profile operators out-of-the-box.

    Made in USA: Designed, tested and built within USA from globally source materials.

    Specification
    • Features:

      Weight and length limit: Move gates up to 3,500 lb and 50 ft. 

      Design: Post mount or pad mount all steel rodent resistant enclosure. 

      UPS: Standard battery backup to keep gates moving up to 100 cycles, with battery upgrades for up to 600 cycles. 

      Programmable: Over 70 user configurable settings to meet site specific requirements. 

      Speed: HD 15F cycles in half the time as standard operators. 

      Troubleshooting: Easy system troubleshooting with onboard event log. 

      Battery: Monitor battery conditions and maximize life with the intelligent charging system. 

      Retrofit: Easily retrofit similar profile operators out-of-the-box. 

      Made in USA: Designed, tested and built within USA from globally source materials.

      Sliding Gate

      • Slide gate automation
      • Automated slide gates
      • Driveway slide gates
      • Ornamental slide gates
      • Residential slide gates
      • Commercial slide gate operators
      • Battery backup Slide gate automation
      • Battery backup Automated slide gates
      • Battery backup Driveway slide gates
      • Battery backup Ornamental slide gates
      • Battery backup Residential slide gates
      • Battery backup Commercial slide gate operators

      General Keywords:

      • hysecurity gate openers
      • hysecurity garage door openers
      • Smart garage door openers
      • Automatic gate operators
      • Residential garage door openers
      • Commercial garage door openers
      • Industrial gate operators
      • Smart home access control
      • hysecurity access solutions

      Product-Specific Keywords:

      • hysecurity garage door opener
      • hysecurity swing gate opener
      • hysecurity slide gate operator
      • hysecurity overhead door opener
      • hysecurity belt drive opener
      • hysecurity chain drive opener
      • hysecurity wall mount opener
      • hysecurity battery backup opener
      • hysecurity keyless entry system
      • hysecurity wireless control panel

      Feature-Based Keywords:

      • Smart garage door automation
      • Smartphone-controlled garage doors
      • WiFi-enabled garage door opener
      • Battery backup gate operator
      • Heavy-duty commercial gate opener
      • Quiet garage door openers
      • Solar-powered gate operators
      • Remote access garage doors
      • Automatic gate safety sensors
    Technical specification
    • Unique ref.slidesmart-hd
    • Product familyCommercial Security Gates Operator
    • Product groupSecurity Slide Gate
    • TypeObject (single object)
    • Date of publishing2025-01-21
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryConstruction - Fences & Traffic Security
    • IFC classificationOpening Element
    • ETIM CodeEC001093
    • ETIM NameSliding gate operator
    • Uniclass 2015 CodeSs_25_32_35_80
    • Uniclass 2015 DescriptionSliding gate systems
    • CSI MasterFormat 2014 Code32 31 11
    • CSI MasterFormat 2014 TitleGate Operators
    • OmniClass Number23-17 19 11 31
    • OmniClass TitleAutomatic Door Controls and Operators

    Region availability

    North America
    Canada
    United States