Publish your products
SwingSmart™DC - Swing Gate Operator
SwingSmart™DC - Swing Gate Operator
SwingSmart™DC - Swing Gate Operator
SwingSmart™DC - Swing Gate Operator
    HySecurity

    SwingSmart™DC - Swing Gate Operator

    SwingSmart™ DC | Swing Gate Operator

    Dependable swing gate operator with battery backup

    Pad mount swing gate operator for commercial and residential installations. Features adaptive obstruction detection and torque limiting taper clamp for safe and reliable service. Excellent for solar applications.

    Features:

    Weight and length limit: Move gate leaf up to 1,300 lbs.

    SmartSync™: Synchronizes dual gates automatically, with ease.

    UPS: Keeps gates moving after power loss up to 300 cycles with standard batteries and 1,200 cycles with extended batteries.

    Programmable: Field programmable to specific site requirements.

    Durable: Patented Taper Clamp provides adjustable protection from high winds and gate strikes.

    Battery: DC Intelligent charging system monitors battery condition to maximize battery life.

    Troubleshooting: Easy system troubleshooting with onboard event log.

    Adjustable: Independent, field-adjustable open and close speeds.

    Made in USA: Designed, tested and built within USA from globally sourced materials.

    Specification
    • Features:

      Weight and length limit: Move gate leaf up to 1,300 lbs. 

      SmartSync™: Synchronizes dual gates automatically, with ease.

      UPS: Keeps gates moving after power loss up to 300 cycles with standard batteries and 1,200 cycles with extended batteries.

      Programmable: Field programmable to specific site requirements. 

      Durable: Patented Taper Clamp provides adjustable protection from high winds and gate strikes. 

      Battery: DC Intelligent charging system monitors battery condition to maximize battery life.

      Troubleshooting: Easy system troubleshooting with onboard event log. 

      Adjustable: Independent, field-adjustable open and close speeds. 

      Made in USA: Designed, tested and built within USA from globally sourced materials.

      Swing Gate

      • Swing gate automation
      • Automated swing gates
      • Driveway swing gates
      • Ornamental swing gates
      • Residential swing gates
      • Commercial swing gate operators
      • Solar Swing gate automation
      • Solar Automated swing gates
      • Solar Driveway swing gates
      • Solar Ornamental swing gates
      • Solar Residential swing gates
      • Solar Commercial swing gate operators
      • Battery backup Swing gate automation
      • Battery backup Automated swing gates
      • Battery backup Driveway swing gates
      • Battery backup Ornamental swing gates
      • Residential swing gates
      • Battery backup Commercial swing gate operators

        General Keywords:

        • hysecurity gate openers
        • hysecurity garage door openers
        • Smart garage door openers
        • Automatic gate operators
        • Residential garage door openers
        • Commercial garage door openers
        • Industrial gate operators
        • Smart home access control
        • hysecurity access solutions

        Product-Specific Keywords:

        • hysecurity garage door opener
        • hysecurity swing gate opener
        • hysecurity slide gate operator
        • hysecurity overhead door opener
        • hysecurity belt drive opener
        • hysecurity chain drive opener
        • hysecurity wall mount opener
        • hysecurity battery backup opener
        • hysecurity keyless entry system
        • hysecurity wireless control panel

        Feature-Based Keywords:

        • Smart garage door automation
        • Smartphone-controlled garage doors
        • WiFi-enabled garage door opener
        • Battery backup gate operator
        • Heavy-duty commercial gate opener
        • Quiet garage door openers
        • Solar-powered gate operators
        • Remote access garage doors
        • Automatic gate safety sensors
      Technical specification
      • Unique ref.swingsmart-dc
      • Product familyCommercial Security Gates Operator
      • Product groupSecurity Swing Gate
      • TypeObject (single object)
      • Date of publishing2025-01-21
      • Edition number1
      Related
      • Designed inUnited States
      • Manufactured inUnited States
      Classification
      • BIMobject CategoryConstruction - Fences & Traffic Security
      • IFC classificationOpening Element
      • ETIM CodeEC001092
      • ETIM NameSwing gate operator
      • Uniclass 2015 CodePr_75_30_23_00
      • Uniclass 2015 DescriptionArticulated arm swing gate operators
      • CSI MasterFormat 2014 Code32 31 11
      • CSI MasterFormat 2014 TitleGate Operators
      • OmniClass Number23-11 25 15 17
      • OmniClass TitleSwinging Gates

      Region availability

      North America
      Canada
      United States