Publish your products
Integrated Light Pole Base & Storage Solution - 18" x 22"
Integrated Light Pole Base & Storage Solution - 18" x 22"
Integrated Light Pole Base & Storage Solution - 18" x 22"
Integrated Light Pole Base & Storage Solution - 18" x 22"
Integrated Light Pole Base & Storage Solution - 18" x 22"
Integrated Light Pole Base & Storage Solution - 18" x 22"
Integrated Light Pole Base & Storage Solution - 18" x 22"
Integrated Light Pole Base & Storage Solution - 18" x 22"
Integrated Light Pole Base & Storage Solution - 18" x 22"
Integrated Light Pole Base & Storage Solution - 18" x 22"

    Integrated Light Pole Base & Storage Solution - 18" x 22"

    What is the Intelligent Pole Base?

    Our Intelligent Pole Base allows virtually ANY light pole to bolt on securely, and provide secure, NEMA 3R weather-proof storage for the drivers and electronics associated with pole-mounted technologies such as Cameras, Digital Displays, WiFi, Sensors, etc.

    This simple yet innovative parking lot light pole base has untapped potential for future technology. By reimagining its shape and creating physical space, an infrastructure for current and future technology is born.

    Intelligent Pole Bases are the perfect support for digital signage. Allowing property owners to display a single message or multiple advertisements, advertising store and restaurant promotions, parking availability, event information, or other mass notifications. IPBs effectively eliminate the cost and waste of single-use vinyl banners.

    IPB’s also provide a powerful platform for Fiber-Optics, Networks, Cameras, WiFi, 5G Small Cell, Emergency Blue Phones, Car Counting, Battery Backup Egress Lighting, Wireless Mesh Systems, Air Fiber, Temporary Event Power, and countless other systems.

    Intelligent Pole Bases also serve as a mounting location for EV Charging, allowing placement throughout an entire parking lot, instead of just along a single row of parking spots.

    Specification
    • Pole Base Size – Dia. x H

      • 18" x 22"

      Finish

      • Paint Color (PC)
      • Custom

        Color

        • Traffic Black RAL 9017 (TB)
        • DDB Bronze (BZ)
        • Stone Grey RAL 7030 (SG)
        • Custom (CT) - 3 Paint Chips Required
        Technical specification
        • Unique ref.lighting-intelligent-pole-base-18-x-22
        • Product familyIntelligent Lighting Pole Bases
        • Product group18″ Intelligent Pole Base
        • TypeObject (single object)
        • Date of publishing2026-09-29
        • Edition number1
        Classification
        • BIMobject CategoryLighting - Lighting
        • CSI MasterFormat 2014 Code26 56 13
        • CSI MasterFormat 2014 TitleLighting Poles and Standards
        • OmniClass Number23-35 47 11 21 13
        • OmniClass TitleLighting Poles

        Region availability

        North America
        Anguilla
        Antigua and Barbuda
        Aruba
        Barbados
        Belize
        Bermuda
        British Virgin Islands
        Canada
        Caribbean Netherlands
        Cayman Islands
        Collectivity of Saint Martin
        Costa Rica
        Cuba
        Curaçao
        Dominica
        Dominican Republic
        El Salvador
        Greenland
        Grenada
        Guadeloupe
        Guatemala
        Haiti
        Honduras
        Jamaica
        Martinique
        Mexico
        Montserrat
        Nicaragua
        Panama
        Puerto Rico
        Saint Kitts and Nevis
        Saint Lucia
        Saint Pierre and Miquelon
        Saint Vincent and the Grenadines
        Saint-Barthélemy
        Sint Maarten
        The Bahamas
        Trinidad and Tobago
        Turks and Caicos Islands
        U.S. Virgin Islands
        United States
        BIMobject product library

        Design App for Revit

        Load families straight into your Revit model in one click

        Get a place to access new objects easier, store your Revit families and collaborate with your team.

        • CheckmarkWork directly with BIM objects next to Revit
        • Checkmark 2GB Cloud storage - store your Revit content
        • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit