Publish your products
Integrated Light Pole Base & Storage Solution - 24" x 28"
Integrated Light Pole Base & Storage Solution - 24" x 28"
Integrated Light Pole Base & Storage Solution - 24" x 28"
Integrated Light Pole Base & Storage Solution - 24" x 28"
Integrated Light Pole Base & Storage Solution - 24" x 28"
Integrated Light Pole Base & Storage Solution - 24" x 28"
Integrated Light Pole Base & Storage Solution - 24" x 28"
Integrated Light Pole Base & Storage Solution - 24" x 28"
Integrated Light Pole Base & Storage Solution - 24" x 28"
Integrated Light Pole Base & Storage Solution - 24" x 28"

    Integrated Light Pole Base & Storage Solution - 24" x 28"

    What is the Intelligent Pole Base?

    Our Intelligent Pole Base allows virtually ANY light pole to bolt on securely, and provide secure, NEMA 3R weather-proof storage for the drivers and electronics associated with pole-mounted technologies such as Cameras, Digital Displays, WiFi, Sensors, etc.

    This simple yet innovative parking lot light pole base has untapped potential for future technology. By reimagining its shape and creating physical space, an infrastructure for current and future technology is born.

    Intelligent Pole Bases are the perfect support for digital signage. Allowing property owners to display a single message or multiple advertisements, advertising store and restaurant promotions, parking availability, event information, or other mass notifications. IPBs effectively eliminate the cost and waste of single-use vinyl banners.

    IPB’s also provide a powerful platform for Fiber-Optics, Networks, Cameras, WiFi, 5G Small Cell, Emergency Blue Phones, Car Counting, Battery Backup Egress Lighting, Wireless Mesh Systems, Air Fiber, Temporary Event Power, and countless other systems.

    Intelligent Pole Bases also serve as a mounting location for EV Charging, allowing placement throughout an entire parking lot, instead of just along a single row of parking spots.

    Specification
    • Pole Base Size – Dia. x H

      • 24" x 28"

      Finish

      • Paint Color (PC)
      • Custom

      Color

      • Traffic Black RAL 9017 (TB)
      • DDB Bronze (BZ)
      • Stone Grey RAL 7030 (SG)
      • Custom (CT) - 3 Paint Chips Required
    Technical specification
    • Unique ref.lighting-intelligent-pole-base-24-x-28
    • Product familyIntelligent Lighting Pole Bases
    • Product group24″ Intelligent Pole Base
    • TypeObject (single object)
    • Date of publishing2026-09-29
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Lighting
    • CSI MasterFormat 2014 Code26 56 13
    • CSI MasterFormat 2014 TitleLighting Poles and Standards
    • OmniClass Number23-35 47 11 21 13
    • OmniClass TitleLighting Poles

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit