Publish your products
Mondo Corner Lounge
JasonL

Mondo Corner Lounge

I'm the Mondo Corner Lounge, the seat that merges modern style and ergonomic comfort. I seat one person but can be combined with others to create a larger seating space, and have been designed with a unique and modern look. My material is made with soft fabric while my steel frame provides long-term support, and I come in a range of colours.

Specification
  • Brand Jasonl

    Assembly required Yes

    Height (mm) 820

    Width (mm) 600

    Depth (mm) 600

    Warranty (years) 5

    Maximum load (kg) 120 (1 person)

    Product weight (kg) 20

    Seats (people) 1

    Back height (mm) 350

    Back width (mm) 440

    Seat height (mm) 470

    Seat width (mm) 440

    Seat depth (mm) 450

    Material Fabric

    Frame Steel, powder coated leg

    Finish Dark grey seat with light grey, light green, light blue back

    Arms Fixed

    Use Suitable for indoor

    Seat foam High density foam

Technical specification
  • Unique ref.mondo-corner-lounge
  • Product familySofas and Lounges
  • Product groupMondo Office Sogas and Lounges
  • TypeObject (single object)
  • Date of publishing2025-09-24
  • Edition number1
Related
  • Material mainFabric
Classification
  • BIMobject CategoryFurniture - Office Chairs

Region availability

Oceania
Australia
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit