Publish your products
Mondo Square Lounge
JasonL

Mondo Square Lounge

I'm the Mondo Square Lounge, the simple yet comfortable addition to your next breakout, reception, office or shared space. I come in dark grey fabric and have been made with strong, powdercoated steel, offering support and comfort all year around. Combine me with others to create a larger seating space, and take advantage of my flexibility by putting me anywhere.

Specification
  • Brand Jasonl

    Assembly required Yes

    Height (mm) 820

    Width (mm) 600

    Depth (mm) 600

    Warranty (years) 5

    Maximum load (kg) 120 (1 person)

    Product weight (kg) 20

    Seats (people) 1

    Seat height (mm) 470

    Seat width (mm) 600

    Seat depth (mm) 600

    Material Fabric

    Frame Steel, powdercoated leg

    Finish Dark grey seat

    Use Suitable for indoor

    Seat foam High density foam

Technical specification
  • Unique ref.mondo-square-lounge
  • Product familySofas and Lounges
  • Product groupMondo Office Sogas and Lounges
  • TypeObject (single object)
  • Date of publishing2025-09-24
  • Edition number1
Related
  • Material mainFabric
Classification
  • BIMobject CategoryFurniture - Office Chairs

Region availability

Oceania
Australia
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit