Publish your products
Teddy Plastic Tub Chair - 4 Leg Base
JasonL

Teddy Plastic Tub Chair - 4 Leg Base

Looking for a new chair to complement your workspace? Then look no further! I am Teddy Plastic Tub Chair - 4 Leg Base. My dynamic design is perfect for any cafe, meeting room, boardroom and so much more. Coming in a range of different base designs and colours, I am sure you'll be sorted!

Specification
  • Brand Jasonl

    Assembly required Yes

    Height (mm) 790

    Width (mm) 550

    Depth (mm) 520

    Warranty (years) 10

    Maximum load (kg) 120

    Product weight (kg) 10

    Seats (people) 1

    Seat height (mm) 450

    Seat width (mm) 430

    Seat depth (mm) 420

    Seat material Polypropylene

    Leg/frame finish Black, natural wood

    Frame material Metal frame

    Use Suitable for indoor

    Use (8 + hours a day for all) Yes

Technical specification
  • Unique ref.teddy-plastic-tub-chair-4-leg-base
  • Product familyOffice Chairs
  • Product groupTeddy
  • TypeObject (single object)
  • Date of publishing2025-09-25
  • Edition number1
Related
  • Material mainPlastic
  • Material secondaryMetal
Classification
  • BIMobject CategoryFurniture - Office Chairs

Region availability

Oceania
Australia
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit