Publish your products
3730 Three-Way Tri/Bi-Amplified/Passive

3730 Three-Way Tri/Bi-Amplified/Passive

Three-Way Bi-Amplified/Passive ScreenArray® Cinema Loudspeaker System
The 3730 ScreenArray provides smooth and accurate reproduction of cinema soundtracks in a compact and very cost effective system.

Specification
  • Features

    • Three-Way ScreenArray design for maximum output, optimal coverage, and minimum distortion
    • Bi-amplified or fully passive switchable operation
    • SSC™ Screen Spreading Compensation
    • New molded Optimized Aperture Waveguide technology for ultra low distortion and extremely uniform frequency response
    • Low Frequency section features dual 15" transducers with ribbon wire voice coils for low distortion and high efficiency
Technical specification
  • Unique ref.3730-Three-Way-Tri-Bi-Amplified-Passive
  • Product familyCinema Sound
  • Product groupLarge Format
  • TypeObject (single object)
  • Date of publishing2020-10-30
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Audio Electronics
  • IFC classificationObject
  • ETIM CodeEC000682
  • ETIM NameLoudspeaker set
  • UNSPSC nameAudio and visual presentation and composing equipment
  • UNSPSC code4511
  • Uniclass 2015 CodePr_70_75_36_50
  • Uniclass 2015 DescriptionLoudspeakers
  • CSI MasterFormat 2014 Code11 52 00
  • CSI MasterFormat 2014 TitleAudio-Visual Equipment
  • OmniClass Number23-37 15 29 11 13
  • OmniClass TitleLoudspeakers

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit