Publish your products
Control 31 Two-Way High-Output Indoor-Outdoor Monitor Speaker
Control 31 Two-Way High-Output Indoor-Outdoor Monitor Speaker
Control 31 Two-Way High-Output Indoor-Outdoor Monitor Speaker

    Control 31 Two-Way High-Output Indoor-Outdoor Monitor Speaker

    Two-Way High-Output Indoor-Outdoor Monitor Speaker

    FEATURES

    • Components: • 250 mm (10 in) woven fiberglass cone LF driver with 52 mm (2 in) voicecoil. • High-output 2414H-C compression driver with 25 mm (1 in) exit, unique (patented) design and high-temperature polymer diaphragm.
    • 250 Watt capability (in 8Ω thru setting), plus 150 Watt transformer for 70V or 100V distributed lines,  with 8Ω thru bypass.
    • Extended bandwidth, extremely smooth frequency response
    • Highly outdoor-capable design with included WeatherMax™ multi-layer grille and optional marine-kit grille for salt-air environments.
    • 110° x 110° symmetrical coverage.
    • Includes InvisiBall® mounting hardware plus ten 6 mm attachment points for suspension and optional U-bracket.
    • Included sealed input panel cover and screw-down input terminals for secure connection.

    Keywords: Harman

    Specification
    • SPECIFICATIONS
      Frequency Range (-10 dB) 33Hz – 19kHz
      Frequency Response (±3 dB) 42Hz – 14kHz
      Power Ratings 250 W (1000 W peak), 2 hrs.
      200 W (800 W peak), 100 hrs.
      Maximum SPL @ 1m 116 dB continuous (123 dB peak)
      Nominal Sensitivity 92 dB
      Coverage Angle 110° x 110°
      Directivity Factor (Q) 5.7, averaged 500 Hz to 10 kHz
      Directivity Index (DI) 7.3 dB, averaged 500 Hz to 10 kHz
      Nominal Impedance 8 ohms
      Crossover Type 2nd order low-pass, 2nd order high-pass, plus conjugate shaping circuitry.
      Transformer Taps 70V: 150W, 75W, 38W, 19W
      100V: 150W, 75W, 38W 
      Insertion Loss: <0.65 dB at any tap setting
      Thru Setting: 8Ω nominal
      Recommended High-Pass Protective 40 Hz high-pass (24 dB/oct) for any transformer tap and for 8Ω operation
      Low Frequency 250 mm (10 in) woven-fiberglass cone with pure butyl rubber surround, 52 mm (2 in) voice coil on high-temperature fiberglass voice coil former, optimized cone geometry, linear suspension spider, FEA-optimized motor construction, aluminum ring on pole piece.
      High Frequency JBL 2414H-C compression driver with 25 mm (1 in) diaphragm and voice coil diameter, high temperature polymer diaphragm, JBL-patented design, fluid-cooled.
      Enclosure Material High impact Polystyrene (HIPS) with 10% glass fill plus patent-pending internal 5 mm foamed polyurethane secondary mold for additional cabinet density.
      Grille Zinc-plated and thermoset-composite coated steel, WeatherMax™ multi-layer foam with tight-weave mesh vapor barrier.
      Installation InvisiBall wall-mounting system included. Ten 6 mm attachment points on cabinet for suspending or for optional U-bracket. One 6 mm secondary safety attachment point (for forged shoulder steel eyebolt, not included) on back panel.
      Environmental IP-55 per IEC529. Exceeds MilSpec 810 for humidity, salt-spray, temperature & UV. Passes MilStd-202F for salt spray. Optional MTC-30MK marine-kit grille increases longevity in highly corrosive environments.
      Termination Screw-down terminal strip, zinc-plated copper based, nickel-plated metal screws and washers. Accepts up to 9 mm outside 4 mm inside open lugs (#6, #8, or #10 lug), plus bare wire (up to 12 AWG / 2.5 mm2).
      Agency Rating Transformer is listed per UL1876
      Colors Black (RAL9004) or white (-WH, RAL9003)
      Dimensions 593 x 372 x 345 mm (23.3 x 14.6 x 13.5 in)
      Weight (ea) 18.8 kg (41.5lb)
      Shipping Weight (ea) 22.0 kg (48.5 lb)
      Included Accessories 1 pc MTC-PC2 input panel cover, InvisiBall wall-mounting system, 6 mm x 305 mm InvisiBall hex wrench.
      Optional Accessories MTC-30MK Marine-Kit Grille in black or white (-WH), consisting of grille and protective covers for baffle screws. MTC-30CM (&-WH) Ceiling-Mount Adapter for installing speaker down from the ceiling. MTC-30UB (&-WH) U-Bracket

    Technical specification
    • Unique ref.Control-31-Two-Way-High-Output-Indoor-Outdoor-Monitor-Speaker
    • Product familyInstalled Sound
    • Product groupSurface Mount Speakers
    • TypeObject (single object)
    • Date of publishing2019-06-22
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryElectronics - Audio Electronics
    • IFC classificationObject
    • ETIM CodeEC000682
    • ETIM NameLoudspeaker set
    • UNSPSC nameAudio and visual presentation and composing equipment
    • UNSPSC code4511
    • Uniclass 2015 CodePr_70_75_36_50
    • Uniclass 2015 DescriptionLoudspeakers
    • CSI MasterFormat 2014 Code11 52 00
    • CSI MasterFormat 2014 TitleAudio-Visual Equipment
    • OmniClass Number23-37 15 29 11 13
    • OmniClass TitleLoudspeakers

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit