High Power 2-Way All Weather Loudspeaker with 1 x 12" LF for Life Safety Applications - AW266-LS
The AW266-LS is a high power, lightweight, 2-way, full-range loudspeaker system comprised of the JBL Differential Drive dual voice coil and dual magnetic gap 2262H 300 mm (12 in) low-frequency driver and 2432H high-frequency 38 mm (1.5 in) exit, 75 mm (3 in) voice-coil compression driver. The large format Progressive Transition wave-guide provides excellent 60° x 60° coverage. The loudspeaker system can used in either the vertical or
horizontal orientation.
FEATURES
- Weather-Resistant, All Fiberglass Enclosure
- EN54-24 Compliant
- 60° x 60° Coverage
- 2262H Differential Drive® Low- Frequency Driver
- 2432H High Frequency Compression Driver
- Large PT™ Progressive Transition waveguide for excellent pattern control and low distortion
- Available in Gray and Black finish
- 400 W, 70/100V Transformer Included
- U-type Mounting Bracket Included
APPLICATIONS
- Sports Facilities
- Themed Entertainment Venues
- Outdoor Entertainment Centers
- Cruise Ships
- Water Parks