Publish your products
MTC-25UB-1 - U-Bracket for Control 25-1

MTC-25UB-1 - U-Bracket for Control 25-1

Compact Indoor/Outdoor Background/Foreground Speaker

The Control® 25-1 is a two-way 5” speaker with rich sonic character, wide coverage, consistent dispersion, versatile mounting, and a contemporary high-design look that fits into a wide range of decors. This makes Control 25-1 an excellent choice for a wide variety of applications, including retail stores, restaurants, health clubs, theme parks, educational facilities, hospitality, music cafes, leisure venues, and anywhere where a top quality high-output indoor/outdoor foreground/background music (and/or paging) speaker is required.

Features

  • Components: • 5-¼” woofer with woven fiberglass cone • 3/4” PEI diaphragm tweeter with fluid cooling
  • Contemporary, high-design appearance
  • Built-in InvisiBall® mounting hardware*, plus available U-bracket
  • Weather resistant enclosure and transducers
  • Wide 100° x 100° coverage
  • 100 Watt power handling (200 Watt program) in direct 8Ω setting, plus built-in 30 Watt 70V/100V multi-tap transformer.
  • High fidelity sound character with broad frequency response of 60 Hz – 20 kHz.
Specification
  • Frequency Response (-10dB): 60 Hz to 20 kHz
    Frequency Response (±3 dB): 85Hz - 17 kHz
    Power Rating: 200 W Continuous Program (2 hrs) 100 W (400W peak), Continuous Pink Noise (2 hrs) 75 W (300W peak) Continuous Pink Noise (100 hrs)
    Maximum Input Voltage: 25.3 V RMS (2 hrs), 50.6 V peak
    Maximum SPL (1m): 110 dB ave. Continuous Pink Noise (116 dB peak)
    Sensitivity: 90 dB, 1W/1m (ave. 100 Hz – 10 kHz)
    Coverage Angle: 100° x 100°
    Directivity Factor (Q): 6.04 (averaged 1kHz – 16kHz)
    Directivity Index (DI): 7.6dB (averaged 1kHz – 16kHz)
    Impedance: 8 ohms (THRU setting)
    Crossover Type: 2nd order low-pass, 3rd order high-pass
    Transformer Taps: 70V: 30W, 15W, 7.5W, 3.7W 100V: 30W, 15W, 7.5W Insertion Loss <0.94 dB at any tap setting Thru Setting: 8O nominal
    Recommended ProtectiveHigh-Pass: 60 Hz high-pass (24 dB/oct) (for 8O operation and for all 70V/100V taps settings).
    Drivers: LF: 135 mm (5.25 in), woven-fiberglass cone with pure butyl rubber surround with Weather-Edge frame protection, high-temp fiberglass voice coil former, high-temp voice coil wire, optimized cone geometry, linear suspension spider, and FEA optimized motor structure.
    HF: 19 mm (0.75 in) PEI diaphragm, low-viscosity ferro-magnetic fluid, and lightweight Kapton™ voice coil former.
    Enclosure: High Impact Polystyrene (HIPS), painted with highly-UV resistant paint on white (-WH) version for maximum UV fade resistance.
    Grille: Highly zinc-plated, finished in durable TGIC polyester powdercoating. MTC-25WMG-1 (&-WH) available with WeatherMax™ multi-layer foam and tight-weave mesh vapor barrier backing.
    Mounting Hardware: InvisiBall wall-mounting system included. Two 6 mm attachment points (on top and bottom) for optional MTC-25UB-1 (&-WH) U-bracket. Secondary safety attachment loop point on back panel.
    Outdoor Capability: IP-44 per IEC529 (IP-55 when installed with the optional MTC-25WMG-1 WeatherMax™ grille and either MTC-PC2 or MTC-PC3 panel cover.) Exceeds MilSpec 810 for humidity, salt-spray, temperature & UV. Passes MilStd-202F for salt spray and ASTM G85 for acid-air plus salt spray. Optional MTC-25WMG-1 WeatherMax™ grille for breaking up driving rain and for especially difficult environments.
    Input Connectors: Screw-down terminal strip, zinc-plated copper based, nickel-plated metal screws and washers. Accepts up to 9 mm outside 4 mm inside open lugs (#6, #8, or #10 lug), plus bare wire (up to 12 AWG / 2.5 mm2). Optional MTC-PC2 and MTC-PC3 protective panel covers available to provide sealed entrance for additional weather protection.
    Safety Agency: ROHS-compliant; Transformer UL Recognized per UL1876
    Colors: Black (RAL9004) or white (-WH, RAL9016)
    Dimensions (H x W x D): 243 x 188 x 145 mm (9.6 x 7.4 x 5.7 in); 203 mm (8.0 in) deep total when mounted on InvisiBall wall-mount bracket.
    Net Weight (each): 3.4 kg (7.5 lbs)
    Shipping Weight: 8.16 kg (18 lbs) for the pair-pack (for 2 speakers)
    Included Accessories: InvisiBall™ wall-mounting system), 6 mm x 100 mm hex key
    Optional Accessories: MTC-25UB-1 – Yolk-type U-bracket (&-WH) MTC-25WMG-1 – WeatherMax grille with backing (&-WH) MTC-28/25CM – Ceiling-Mount InvisiBall adapter (&-WH)


Technical specification
  • Unique ref.MTC-25UB-1-U-Bracket-for-Control-25-1
  • Product familyInstalled Sound
  • Product groupSurface Mount Speakers
  • TypeObject (single object)
  • Date of publishing2020-09-26
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Audio Electronics
  • IFC classificationObject
  • ETIM CodeEC000682
  • ETIM NameLoudspeaker set
  • UNSPSC nameAudio and visual presentation and composing equipment
  • UNSPSC code4511
  • Uniclass 2015 CodePr_70_75_36_50
  • Uniclass 2015 DescriptionLoudspeakers
  • CSI MasterFormat 2014 Code11 52 00
  • CSI MasterFormat 2014 TitleAudio-Visual Equipment
  • OmniClass Number23-37 15 29 11 13
  • OmniClass TitleLoudspeakers

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit