Publish your products
PRX718XLF - 18" Self-Powered Extended Low Frequency Subwoofer System
PRX718XLF - 18" Self-Powered Extended Low Frequency Subwoofer System
PRX718XLF - 18" Self-Powered Extended Low Frequency Subwoofer System
PRX718XLF - 18" Self-Powered Extended Low Frequency Subwoofer System
PRX718XLF - 18" Self-Powered Extended Low Frequency Subwoofer System
PRX718XLF - 18" Self-Powered Extended Low Frequency Subwoofer System

    PRX718XLF - 18" Self-Powered Extended Low Frequency Subwoofer System

    18" Self-Powered Extended Low Frequency Subwoofer System - PRX718XLF

    The PRX718XLF, extended low frequency subwoofer was designed and engineered to provide sub bass frequencies with accuracy and power. Used as a single sub in a sub/sat system or in multiples as part of a scalable, large format sound reinforcement system, the PRX718XLF performs with extreme efficiency and control.

    FEATURES

    • 134 dB peak SPL
    • 18" Differential Drive® low-frequency driver for low-distortion and higher SPL
    • Efficient Class-D amplifier technology
    • DSP Input limiter circuit, crossover, dynamic limiting, component optimization, selectable system EQ
    • Integrated stereo pass-thru, with selectable HP filter, and polarity reverse
    • 2 x XLR-1/4" combination inputs, with 2 x XLR loop-thru
    • • 20 mm threaded pole socket for solid, secure satellite speaker mounting.
    • Multiple handles with comfort rubber grips for easy transport
    • Lightweight poplar plywood cabinets made structurally sound with tongue and groove joints and protected by JBL’s tour proven DuraFlex™finish.
    • Cloth backed, dent-resistant 16 gauge steel grilles

    APPLICATIONS

    • The PRX718XLF extended low frequency subwoofer was designed and engineered to provide sub bass frequencies with accuracy and power. Used as a single sub in a sub/sat system or in multiples as part of a scalable, large format sound reinforcement system, the PRX718XLF performs with exceptional efficiency and control. The subs are stackable and light-weight ensuring quick set-ups and tear-downs. And due to their rugged construction are perfect for AV rental inventories. With a pole receptacle (that accepts a SS4-BK or SS4-BK24) on the top panel and integrated stereo pass-thru this is the most powerful low-frequency complement to the PRX full-range systems. The addition of a polarity reverse option further enables system optimization.
    • The PRX718XLF is a high performance self-powered subwoofer system. The PRX718XLF is comprised of a powerful 2278H Differential Drive® dual voice-coil and magnetic gap, woofer driven by a 1500 Watt Class-D power amplifier. Sophisticated DSP is at the core of a fully featured input section, providing user selectable cross-over functionality, polarity optimization, protection, dynamic limiting and discrete component optimization.
    • All PRX700 cabinets are built from a combination of 25mm (on the top and bottom for added rigidity) and 18mm, strong, light-weight poplar plywood made structurally sound with tongue and groove joints. All PRX700 Series cabinets are protected by JBL’s tour proven DuraFlex™ finish. Grilles are made from dent-resistant 16 gauge steel and handles are made from light-weight glass-filled nylon for added strength and durability.
    • The amplifier input panel offers stereo inputs with XLR or ¼ inch jack compatibility. A user selectable crossover ensures a smooth transition to full-range system connected to the stereo outputs. Signal present and limiter lights indicate the system status and assist in setting the optimum level via the level control knob.


    Technical specification
    • Unique ref.PRX718XLF-18-Self-Powered-Extended-Low-Frequency-Subwoofer-System
    • Product familyVintage
    • Product groupPortable Sound
    • TypeObject (single object)
    • Date of publishing2020-01-06
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryElectronics - Audio Electronics
    • IFC classificationObject
    • ETIM CodeEC000682
    • ETIM NameLoudspeaker set
    • UNSPSC nameAudio and visual presentation and composing equipment
    • UNSPSC code4511
    • Uniclass 2015 CodePr_70_75_36_50
    • Uniclass 2015 DescriptionLoudspeakers
    • CSI MasterFormat 2014 Code11 52 00
    • CSI MasterFormat 2014 TitleAudio-Visual Equipment
    • OmniClass Number23-37 15 29 11 13
    • OmniClass TitleLoudspeakers

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit