Publish your products
STX815M - 15" Two-Way, Bass-Reflex, Stage Monitor/Utility
STX815M - 15" Two-Way, Bass-Reflex, Stage Monitor/Utility
STX815M - 15" Two-Way, Bass-Reflex, Stage Monitor/Utility
STX815M - 15" Two-Way, Bass-Reflex, Stage Monitor/Utility
STX815M - 15" Two-Way, Bass-Reflex, Stage Monitor/Utility
STX815M - 15" Two-Way, Bass-Reflex, Stage Monitor/Utility
STX815M - 15" Two-Way, Bass-Reflex, Stage Monitor/Utility

    STX815M - 15" Two-Way, Bass-Reflex, Stage Monitor/Utility

    15" Two-Way, Bass-Reflex, Stage Monitor/Utility - STX815M

    A single 15" lightweight two-way system designed to function as a high-power handling, FOH loudspeaker system or as an extended range floor monitor, it offers an extremely high level of performance either ground, pole or stand mounted. A 70 degree by 70 degree coverage angle for focused directivity control.

    FEATURES

    • Compact and low-profile for minimal obstruction of audience sight-lines.
    • 70°x 70° nominal coverage.
    • Bi-amplified or full-range passive operation.
    • Pole socket for applications requiring pole or tripod mounting.
    • Twelve M10 suspension points.
    • High power handling, low distortion Vented Gap Cooling™ LF driver.
    • 3 in. (diaphragm) neodymium magnet compression driver.
    • Rugged DuraFlex™ coated enclosures sized to be truck pack friendly.
    • 14-Gauge steel grille lined with acoustically transparent cloth.


    Technical specification
    • Unique ref.STX815M-15-Two-Way-Bass-Reflex-Stage-Monitor-Utility
    • Product familyVintage
    • Product groupPortable Sound
    • TypeObject (single object)
    • Date of publishing2020-01-06
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryElectronics - Audio Electronics
    • IFC classificationObject
    • ETIM CodeEC000682
    • ETIM NameLoudspeaker set
    • UNSPSC nameAudio and visual presentation and composing equipment
    • UNSPSC code4511
    • Uniclass 2015 CodePr_70_75_36_50
    • Uniclass 2015 DescriptionLoudspeakers
    • CSI MasterFormat 2014 Code11 52 00
    • CSI MasterFormat 2014 TitleAudio-Visual Equipment
    • OmniClass Number23-37 15 29 11 13
    • OmniClass TitleLoudspeakers

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit