Publish your products
STX825 - Dual 15" Two-Way, Bass-Reflex
STX825 - Dual 15" Two-Way, Bass-Reflex
STX825 - Dual 15" Two-Way, Bass-Reflex
STX825 - Dual 15" Two-Way, Bass-Reflex
STX825 - Dual 15" Two-Way, Bass-Reflex
STX825 - Dual 15" Two-Way, Bass-Reflex

    STX825 - Dual 15" Two-Way, Bass-Reflex

    Dual 15" Two-Way, Bass-Reflex - STX825

    A dual 15" two-way speaker designed for maximum impact, portability and ease of use. With a wide frequency range and broad 90 degree by 50 degree coverage angles, this speaker is ideal for bands or DJ’s as their primary PA, use as a side-fill on a concert stage, or as an install speaker in a dance club or performance venue.

    FEATURES

    • Compact and very high-power.
    • Dual (15") Vented Gap Cooling™ low-frequency drivers for very high acoustic output.
    • 102 mm (4 in) voice-coil neodymium compression driver for high-power capacity and very light-weight
    • 90°x 50° coverage.
    • Bi-amplified or full-range passive operation.
    • Twelve M10 suspension points may be used with optional M10 eyebolts.
    • Rugged DuraFlex™ coated enclosures sized to be truck pack friendly.
    • 14-Gauge steel grille lined with acoustically transparent cloth.


    Technical specification
    • Unique ref.STX825-Dual-15-Two-Way-Bass-Reflex
    • Product familyVintage
    • Product groupPortable Sound
    • TypeObject (single object)
    • Date of publishing2020-01-06
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryElectronics - Audio Electronics
    • IFC classificationObject
    • ETIM CodeEC000682
    • ETIM NameLoudspeaker set
    • UNSPSC nameAudio and visual presentation and composing equipment
    • UNSPSC code4511
    • Uniclass 2015 CodePr_70_75_36_50
    • Uniclass 2015 DescriptionLoudspeakers
    • CSI MasterFormat 2014 Code11 52 00
    • CSI MasterFormat 2014 TitleAudio-Visual Equipment
    • OmniClass Number23-37 15 29 11 13
    • OmniClass TitleLoudspeakers

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit