Publish your products
KPR-FAST K - Frame plug with hex head screw
KPR-FAST K - Frame plug with hex head screw
KPR-FAST K - Frame plug with hex head screw
KPR-FAST K - Frame plug with hex head screw
KPR-FAST K - Frame plug with hex head screw
KPR-FAST K - Frame plug with hex head screw

    KPR-FAST K - Frame plug with hex head screw

    KPR-FAST K
    ∅10, ∅12, ∅14
    Frame anchor with hexagonal head screw, integrated washer and TX drive recommended for fastening metal element.

    SUBSTRATES (ETAG 014 ABCD)
    • Cracked concrete – non-structural, multi-point fastening
    • Solid clay brick, Solid calcium silicate brick
    • Hollow or perforated clay brick
    • Calcium silicate hollow block
    • AAC block

    SLEEVE MATERIAL
    • Polyamide (PA)

    SCREW MATERIAL
    • Carbon steel (KPR-FAST K)
    • Stainless steel A4 (KPR-FAST K-A4)

    CORROSION PROTECTION
    • Zinc flakes coating (KPR-FAST K)
    • SQ Ceramic (KPR-FAST K-D)

    INSTALLATION METHOD
    • Push-through installation

    APPLICATION
    • Assembly of consoles of light ventilated facades.
    • Assembly of light internal steel structures.
    • Assembly of shop windows, glass walls or glazing.
    • Assembly of window and door frames, garage doors.
    • Assembly of railings and balustrades.
    • Fastening components of installation systems in buildings (air conditioners, water heaters, hydrophores, water filters, radiators, etc.).
    • Fastening medium and small warehouse racks, furniture and elements of interior design.
    • Assembly of sunshades, window blinds, window shutters.

    Specification
    • Zinc flakes

         Zinc flakes
      ∅10   KPR-FAST 10 K   Plugs length: 80 - 300 mm
         Screws length: 85 - 305 mm

      ∅12   KPR-FAST 12 K   Plugs length: 80 - 360 mm
         Screws length: 85 - 365 mm

      ∅14   KPR-FAST 14 K   Plugs length: 80 - 200 mm
         Screws length: 85 - 205 mm


      SQ Ceramic

       SQ Ceramic
      ∅10 KPR-FAST 10 K-D   Plugs length: 80 - 300 mm
         Screws length: 85 - 305 mm

      ∅12 KPR-FAST 12 K-D   Plugs length: 80 - 360 mm
         Screws length: 85 - 365 mm

      ∅14 KPR-FAST 14 K-D   Plugs length: 80 - 200 mm
         Screws length: 85 - 205 mm


      Stainles steel A4

         Stainles steel A4
      ∅10   KPR-FAST 10 K-A4   Plugs length: 80 - 300 mm
         Screws length: 85 - 305 mm

      ∅12   KPR-FAST 10 K-A4   Plugs length: 80 - 360 mm
         Screws length: 85 - 365 mm

      ∅14   KPR-FAST 10 K-A4   Plugs length: 80 - 200 mm
         Screws length: 85 - 205 mm

      Basic parameters

      Parameter Value
      Material Polyamide / Steel
      Screw head type Hex head
      Screw socket type TX
    Technical specification
    • Unique ref.kpr-fast-k-frame-plug-with-hex-head-screw-10-12-14
    • Product familyFramework and general fasteners
    • Product groupFrame fixings
    • TypeBuilding Materials
    • Date of publishing2022-05-30
    • Edition number1
    Related
    • Material mainPolyamide
    • Material secondarySteel
    • Designed inPoland
    • Manufactured inPoland
    Classification
    • BIMobject CategoryConstruction Materials - Other
    • IFC classificationDiscrete Accessory
    • ETIM CodeEG000049
    • ETIM NameFasteners
    • Uniclass 2015 CodePr_20_29_03_32
    • Uniclass 2015 DescriptionFraming fasteners
    • OmniClass Number23-13 23 11
    • OmniClass TitleMechanical Fasteners

    Region availability

    Asia Europe North America
    India
    Austria
    Canada
    Israel
    Belgium
    United States
    Qatar
    Bosnia and Herzegovina
    Saudi Arabia
    Croatia
    Türkiye
    Czech Republic
    United Arab Emirates
    Denmark
    Finland
    France
    Germany
    Hungary
    Ireland
    Italy
    Lithuania
    Netherlands
    Norway
    Poland
    Portugal
    Romania
    Slovakia
    Slovenia
    Spain
    Sweden
    Ukraine
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit