Publish your products
KPS-FAST S - Frame plug with countersunk head screw
KPS-FAST S - Frame plug with countersunk head screw
KPS-FAST S - Frame plug with countersunk head screw
KPS-FAST S - Frame plug with countersunk head screw
KPS-FAST S - Frame plug with countersunk head screw
KPS-FAST S - Frame plug with countersunk head screw

    KPS-FAST S - Frame plug with countersunk head screw

    KPS-FAST S
    ∅8, ∅10
    Frame anchor with countersunk head screw and TX drive recommended for fastening wooden and woodbased elements.

    SUBSTRATES (ETAG 014 ABCD)
    Cracked concrete – non-structural, multi-point fastening
    Solid clay brick, Solid calcium silicate brick
    Hollow or perforated clay brick
    Calcium silicate hollow block
    AAC block

    SLEEVE MATERIAL
    Polyamide (PA)

    SCREW MATERIAL
    • Carbon steel (KPS-FAST S)
    • Stainless steel A4 (KPS-FAST S-A4)

    CORROSION PROTECTION
    • Zinc flakes coating (KPS-FAST S)
    • SQ Ceramic (KPS-FAST S-D)

    INSTALLATION METHOD
    Push-through installation

    APPLICATION
    • Assembly of ventilated wooden facades.
    • Assembly of lightweight internal wooden or plastic structures.
    • Assembly of shop windows, glass walls or glazing.
    • Assembly of window and door frames, garage doors.
    • Assembly of railings and balustrades.
    • Fastening components of installation systems in buildings (air conditioners, water heaters, hydrophores, water filters, radiators, etc.).
    • Fastening medium and small warehouse racks, furniture.
    • Assembly of sunshades, window blinds, window shutters, roofing inside buildings.

    Specification
    • Zinc flakes

           Type     length range:
      ∅8     KPS-FAST 8 S     Plugs 80 - 140 mm
           Screws 85 - 145 mm
      ∅10     KPS-FAST 10 S     Plugs 80 - 300 mm
           Screws 85 - 305 mm


      SQ Ceramic

           Type     length range:
      ∅8     KPS-FAST 8 S-D     Plugs 80 - 140 mm
           Screws 85 - 145 mm
      ∅10     KPS-FAST 10 S-D     Plugs 80 - 300 mm
           Screws 85 - 305 mm


      Stainles steel A4

           Type     length range:
      ∅8     KPS-FAST 8 S-A4     Plugs 80 - 140 mm
           Screws 85 - 145 mm
      ∅10     KPS-FAST 10 S-A4     Plugs 80 - 300 mm
           Screws 85 - 305 mm


      Basic parameters

      Parameter     Value
      Material     Polyamide / Steel
      Screw head type     Countersunk head
      Screw socket type     TX
    Technical specification
    • Unique ref.kps-fast-s-frame-plug-with-countersunk-head-screw-8-10
    • Product familyFramework and general fasteners
    • Product groupFrame fixings
    • TypeObject (single object)
    • Date of publishing2022-05-28
    • Edition number1
    Related
    • Material mainPolyamide
    • Material secondarySteel
    • Designed inPoland
    • Manufactured inPoland
    Classification
    • BIMobject CategoryConstruction Materials - Other
    • IFC classificationDiscrete Accessory
    • ETIM CodeEG000049
    • ETIM NameFasteners
    • Uniclass 2015 CodePr_20_29_03_32
    • Uniclass 2015 DescriptionFraming fasteners
    • OmniClass Number23-13 23 11
    • OmniClass TitleMechanical Fasteners

    Region availability

    Asia Europe North America
    India
    Austria
    Canada
    Israel
    Belgium
    United States
    Qatar
    Bosnia and Herzegovina
    Saudi Arabia
    Croatia
    Türkiye
    Czech Republic
    United Arab Emirates
    Denmark
    Finland
    France
    Germany
    Hungary
    Ireland
    Italy
    Lithuania
    Netherlands
    Norway
    Poland
    Portugal
    Romania
    Slovakia
    Slovenia
    Spain
    Sweden
    Ukraine
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit