Publish your products
WDBLG - Concrete screw with pan head
WDBLG - Concrete screw with pan head
WDBLG - Concrete screw with pan head

    WDBLG - Concrete screw with pan head

    WDBLG
    Concrete pan head screw for quick installation of permanent and temporary fastenings.

    SUBSTRATES
    Normal weight cracked or uncracked concrete, reinforced or unreinforced of strength class from C20/25 to C50/60

    SCREW MATERIAL
    Carbon steel

    CORROSION PROTECTION
    • Galvanized

    INSTALLATION METHOD
    • Push-through installation

    APPLICATION
    • Installation of metal profiles.
    • Installation of pipelines and ventilation ducts.
    • Installation of handrails and guard rails.
    • Installation of beams and sills.
    • Installation of equipment on construction site.
    • Installation of steel decorative elements.
    • Installation of mounting rails and brackets.
    • Installation of seasonal garden arrangement elements.

    Specification
    •    Galvanized steel   Length range
      ∅6   WDBLG   40 - 80 mm

      Basic parameters

      Parameter Value
      Material Steel
      Head type Mushroom head
      Thread type Self-tapping
    Technical specification
    • Unique ref.wdblg-concrete-screw-with-pan-head-tx-6
    • Product familyAnchors
    • Product groupConcrete screws
    • TypeObject (single object)
    • Date of publishing2022-05-30
    • Edition number1
    Related
    • Material mainCarbon Steel
    • Designed inPoland
    • Manufactured inPoland
    Classification
    • BIMobject CategoryConstruction Materials - Other
    • IFC classificationMechanical Fastener
    • Uniclass 2015 CodePr_20_29_08_04
    • Uniclass 2015 DescriptionAnchor bolts
    • OmniClass Number23-13 23 11 13 19
    • OmniClass TitleScrews

    Region availability

    Asia Europe North America
    India
    Austria
    Canada
    Israel
    Belgium
    United States
    Qatar
    Bosnia and Herzegovina
    Saudi Arabia
    Croatia
    Türkiye
    Czech Republic
    United Arab Emirates
    Denmark
    Finland
    France
    Germany
    Hungary
    Ireland
    Italy
    Lithuania
    Netherlands
    Norway
    Poland
    Portugal
    Romania
    Slovakia
    Slovenia
    Spain
    Sweden
    Ukraine
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit