Publish your products
WKFS - Countersunk head construction screw with full thread
WKFS - Countersunk head construction screw with full thread
WKFS - Countersunk head construction screw with full thread
WKFS - Countersunk head construction screw with full thread
WKFS - Countersunk head construction screw with full thread
WKFS - Countersunk head construction screw with full thread
WKFS - Countersunk head construction screw with full thread
WKFS - Countersunk head construction screw with full thread
WKFS - Countersunk head construction screw with full thread

    WKFS - Countersunk head construction screw with full thread

    WKFS
    ∅6, ∅8, ∅10
    Construction countersunk head screws with full thread and TX drive for structural connections and reinforcements of wooden members.

    SUBSTRATES
    Solid wood
    Glued laminated timber (CLT, KVH, BSH/GLT, LVL)

    SCREW MATERIAL
    Carbon steel

    ANTI-CORROSION PROTECTION
    • Galvanized (white)

    APPLICATION
    • Timber couplings
    • Structural reinforcement
    • Protections of structures against failure

    Specification
    •    Galvanized   Length range:
      ∅6   WKFS   80 - 300 mm
      ∅8   WKFS   120 - 500 mm
      ∅10   WKFS   300 - 600 mm

      Basic parameters

      Parameter   Value
      Material   Carbon Steel
      Screw head type
         Countersunk head
      Screw socket type
         TX
      Thread type
         Full thread
    Technical specification
    • Unique ref.wkfs-countersunk-head-construction-screw-with-full-thread-tx-8-10
    • Product familyScrews and fasteners for wooden constructions
    • Product groupWood construction screws
    • TypeObject (single object)
    • Date of publishing2022-05-25
    • Edition number1
    Related
    • Material mainCarbon Steel
    • Designed inPoland
    • Manufactured inPoland
    Classification
    • BIMobject CategoryConstruction Materials - Other
    • IFC classificationDiscrete Accessory
    • Uniclass 2015 CodeZz_60_40_15
    • Uniclass 2015 DescriptionConstruction joints
    • OmniClass Number23-13 23 11 13 19
    • OmniClass TitleScrews

    Region availability

    Asia Europe North America
    India
    Austria
    Canada
    Israel
    Belgium
    United States
    Qatar
    Bosnia and Herzegovina
    Saudi Arabia
    Croatia
    Türkiye
    Czech Republic
    United Arab Emirates
    Denmark
    Finland
    France
    Germany
    Hungary
    Ireland
    Italy
    Lithuania
    Netherlands
    Norway
    Poland
    Portugal
    Romania
    Slovakia
    Slovenia
    Spain
    Sweden
    Ukraine
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit