Publish your products
WKPC - Screw with double thread for over-rafter insulation
WKPC - Screw with double thread for over-rafter insulation
WKPC - Screw with double thread for over-rafter insulation
WKPC - Screw with double thread for over-rafter insulation

    WKPC - Screw with double thread for over-rafter insulation

    WKPC
    ∅8
    Pan head screw with double thread and TX drive for installation of over-rafter insulation in timber substrates.

    SUBSTRATES
    • Solid wood
    • Glued laminated timber (CLT, KVH, BSH/GLT, LVL)

    SCREW MATERIAL
    • Carbon steel

    ANTI-CORROSION PROTECTION
    • Galvanized (white)

    APPLICATION
    • Fixing of over-rafter insulation and wall insulation

    Specification
    •     Galvanized-white     Length range:
      ∅8    WKPC     165 - 472 mm

      Basic parameters

      Parameter    Value
      Material    Steel
      Screw head type    Cylindrical head
      Screw socket type    TX
      Thread type    Double thread
    Technical specification
    • Unique ref.wkpc-screw-with-double-thread-for-over-rafter-insulation-tx-8
    • Product familyScrews and fasteners for wooden constructions
    • Product groupWood construction screws
    • TypeObject (single object)
    • Date of publishing2022-05-25
    • Edition number1
    Related
    • Material mainCarbon Steel
    • Designed inPoland
    • Manufactured inPoland
    Classification
    • BIMobject CategoryConstruction Materials - Other
    • IFC classificationDiscrete Accessory
    • Uniclass 2015 CodeZz_60_40_15
    • Uniclass 2015 DescriptionConstruction joints
    • OmniClass Number23-13 23 11 13 19
    • OmniClass TitleScrews

    Region availability

    Asia Europe North America
    India
    Austria
    Canada
    Israel
    Belgium
    United States
    Qatar
    Bosnia and Herzegovina
    Saudi Arabia
    Croatia
    Türkiye
    Czech Republic
    United Arab Emirates
    Denmark
    Finland
    France
    Germany
    Hungary
    Ireland
    Italy
    Lithuania
    Netherlands
    Norway
    Poland
    Portugal
    Romania
    Slovakia
    Slovenia
    Spain
    Sweden
    Ukraine
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit