Publish your products
Single Glazed Doors - Single Doorset - Aluminium Full
Komfort

Single Glazed Doors - Single Doorset - Aluminium Full

Komfort’s glass doors allow light to flood through the workplace, creating an atmosphere of space and form an integral part of any partition wall and interior. There is an exceptional choice of single and double glazed, including pivoted, hinged, sliding, framed or frameless. Eye-catching manifestation can be applied to all Komfort glass doors to add contrast, definition and interest whilst complying with the requirements of Part M of the Building Regulations. A wide range of architectural ironmongery options is available in many sizes and finish options to complement our doors and frames.
Specification
  • Dimensions: Up to 2700mm high Fire ratings: N/A Acoustics: Up to 38dB(Rw) Structure: Up to severe duty Weight: With 12mm glass – up to 30.18 kg/m2 Manifestation: Yes
Technical specification
  • Unique ref.SGD-SD-AF
  • Product familyCurtain Wall Doors
  • Product groupGlass Doors
  • TypeObject (single object)
  • Date of publishing2016-04-13
  • Edition number1
Related
  • Material mainAluminum
  • Material secondaryGlass
  • Designed inUnited Kingdom
  • Manufactured inUnited Kingdom
Classification
  • BIMobject CategoryWalls - Curtain wall
  • IFC classificationCurtain Wall
  • Uniclass 2015 CodeSs_25_10_20
  • Uniclass 2015 DescriptionCurtain walling systems
  • OmniClass Number23-13 33 27 11
  • OmniClass TitleCurtain Walls

Region availability

Asia Europe
Kuwait
Guernsey
Qatar
Ireland
Saudi Arabia
Isle of Man
United Arab Emirates
Jersey
United Kingdom
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit