Publish your products
Pirate Ship
KOMPAN
Archived

Pirate Ship

The waves seem to be splashing across the decks of the good ship "Pirate" as it sails over the playground with the crew busily involved in all kinds of exciting games. This play ship has many decks, two steering wheels, a slide, a climbing net, a staircase, a hammock and two masts with flag - an inspirational play environment where many captains and mates of different ages can set sail together on a sea of imagination.
Technical specification
  • Unique ref.MS32
  • Product familyThemed Play
  • Product groupMOMENTS
  • TypeAssembly (multiple objects)
  • Date of publishing2012-09-01
  • Edition number1
  • Height (mm)3800
  • Width (mm)967
  • Depth (mm)1038
Related
  • Material mainWood
  • Material secondaryPlastic
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryLandscaping - Outdoor Furniture
  • IFC classificationFurniture
  • UNSPSC nameStructural products
  • UNSPSC code301036
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit