Publish your products
MADE.IN - Porcelain Tiles & Grip Tiles
MADE.IN - Porcelain Tiles & Grip Tiles
MADE.IN - Porcelain Tiles & Grip Tiles
MADE.IN - Porcelain Tiles & Grip Tiles
MADE.IN - Porcelain Tiles & Grip Tiles
MADE.IN - Porcelain Tiles & Grip Tiles

    MADE.IN - Porcelain Tiles & Grip Tiles

    Made.in is landmark’s elegant collection of cement-inspired surfaces, designed to provide a warm, contemporary feel to total look projects where matter is the protagonist and in & out continuity required.

    Urban environments of refined taste, modern settings where minimalism provides a feeling of coziness, elevating spaces to offer a welcoming atmosphere to interiors and exteriors within commercial or residential realities. Made in is the collection that combines the aesthetics of formal concrete with the expectations of porcelain tiles.

    Colors: freedom white, heritage beige, passion silver, vision grey, liberty black, white, beige, silver, grey, black

    Sizes: 12"x24" / 24"24 / 24"x48" / Mosaic A

    Finishes: matt, grip

    Specification
    • PHYSICAL PROPERTIES 

      Water absorption* (TEST ASTM C373): ≤ 0.5%, COMPLY WITH ANSI A137.1

      DCOF Average dynamic coefficient of friction** (TEST ASTM BOT 3000 test): ≥ 0.42 ( ≥ 0.6 for the grip finish)

      Resistance to freeze/thaw cycling* (TEST ASTM C1026): RESISTANT

      Warpage (edge) (TEST ASTM C485): Warpage ± 0.4% or ± 0.05 in, COMPLY WITH ANSI A137.1

      Warpage (diagonal) (TEST ASTM C485): Warpage ± 0.4% or ± 0.07 in, COMPLY WITH ANSI A137.1

      Wedging (TEST ASTM C502): ± 0.25% or ± 0.03 in, COMPLY WITH ANSI A137.1

      Chemical resistance (TEST ASTM C650): UNAFFECTED

      Breaking strength (TEST ASTM C648): 250 lbf or greater, COMPLY WITH ANSI A137.1

      Thickness (TEST ASTM C499): Range: 0.04 in, COMPLY WITH ANSI A137.1

      * Average values referred to our production and related to the matt finish of the product.

      ** As far as values relating to the matt finish of the product and to tests carried out by certified external laboratories whose results are avaible upon request at Headoffice, we are willing to check the lot you are interested in purchasing.

      • Be sure to use tiles belonging to the same caliber.
      • Test results are available on request.
      • Landmark tiles can be slippery when wet. We recommend to make sure that the surface is always dry.
      • The information provided can be subject to change. 

      Please refer to lcusa.com for the latest, most accurate and up-to-date information.

      Keywords: tile, tiles, floor, floor tile, porcelain, stone, ceramic, ceramic tile, ceramic tiles, ceramic floor, wall tile, wall tiles, concrete, cement, concrete look, cement look, porcelain tiles, porcelain floor, porcelain tile, porcelain floors

    Technical specification
    • Unique ref.made-in-porcelain-tile
    • Product familyPorcelain Tiles
    • Product groupLandmark Contemporary
    • TypeObject (single object)
    • Date of publishing2021-03-16
    • Edition number1
    Related
    • Material mainPorcelain
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryFlooring - Tiles
    • ETIM CodeEC011340
    • ETIM NameCeramic tile
    • UNSPSC nameCeramic tiles or flagstones
    • UNSPSC code30131704
    • Uniclass 2015 CodePr_35_93_96_19
    • Uniclass 2015 DescriptionCeramic tiles
    • CSI MasterFormat 2014 Code09 30 13
    • CSI MasterFormat 2014 TitleCeramic Tiling
    • OmniClass Number23-15 17 13 13 17 11
    • OmniClass TitlePorcelain Tile Flooring
    • CSI UniFormat II CodeC3020
    • CSI UniFormat II TitleFloor Finishes

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit