Single emission uplights for outdoor application. The natural white LED light source with a medium flood light distribution is composed of 1 powerled LEDs with CCT of 4000 K and a CRI 80; the source luminous flux is 529 lm, with a 132.3 lm/W nominal luminous efficacy. The device body is made of die-cast aluminium en ab - 46100 and features a black finish, processed by means of open pore anodizing + powder coating; the diffuser is made of extra clear glass - tempered. The ingress protection degree is IP68; the total weight is of 0.2 kg. The power supply driver is not provided and is to be ordered separately. The total absorbed power is 4 W. The power supply cable is included and features a 1 m lenght. The device features protection class III and can be floor-mounted with an outer casing, code 99650(for concrete or masonry). Compliant with the EN 60598-1 standard and its specific provisions.
Region availability
| Europe | Asia | Oceania | North America | Africa |
|---|---|---|---|---|
Åland Islands | Afghanistan | American Samoa | Canada | Egypt |
Albania | Armenia | Australia | United States | Morocco |
Andorra | Azerbaijan | Cook Islands | South Africa | |
Austria | Bahrain | Federated States of Micronesia | ||
Belarus | Bangladesh | Fiji | ||
Belgium | Bhutan | French Polynesia | ||
Bosnia and Herzegovina | British Indian Ocean Territory | Guam | ||
Bulgaria | Brunei | Kiribati | ||
Croatia | Cambodia | Marshall Islands | ||
Cyprus | China | Nauru | ||
Czech Republic | Christmas Island | New Caledonia | ||
Denmark | Cocos (Keeling) Islands | New Zealand | ||
Estonia | Georgia | Niue | ||
Faroe Islands | Hong Kong | Norfolk Island | ||
Finland | India | Northern Mariana Islands | ||
France | Indonesia | Palau | ||
Germany | Iran | Papua New Guinea | ||
Gibraltar | Iraq | Pitcairn Islands | ||
Greece | Israel | Samoa | ||
Guernsey | Japan | Solomon Islands | ||
Hungary | Jordan | Timor-Leste | ||
Iceland | Kazakhstan | Tokelau | ||
Ireland | Kuwait | Tonga | ||
Isle of Man | Kyrgyzstan | Tuvalu | ||
Italy | Laos | United States Minor Outlying Islands | ||
Jersey | Lebanon | Vanuatu | ||
Latvia | Macau | Wallis and Futuna | ||
Liechtenstein | Malaysia | |||
Lithuania | Maldives | |||
Luxembourg | Mongolia | |||
Malta | Myanmar (Burma) | |||
Moldova | Nepal | |||
Monaco | North Korea | |||
Montenegro | Oman | |||
Netherlands | Pakistan | |||
North Macedonia | Palestine | |||
Norway | Philippines | |||
Poland | Qatar | |||
Portugal | Saudi Arabia | |||
Romania | Singapore | |||
Russia | South Korea | |||
San Marino | Sri Lanka | |||
Serbia | Syria | |||
Slovakia | Taiwan | |||
Slovenia | Tajikistan | |||
Spain | Thailand | |||
Svalbard and Jan Mayen | Türkiye | |||
Sweden | Turkmenistan | |||
Switzerland | United Arab Emirates | |||
Ukraine | Uzbekistan | |||
United Kingdom | Vietnam | |||
Vatican City | Yemen |