Curtain dock shelter 403MCurtain dock shelter 403MCurtain dock shelter 403M
View previous images
View next images

Curtain dock shelter 403M

The curtain dock shelter 403M uses sturdy curtains, made from durable material, for the closing of the area between the opening of the warehouse and the docked vehicle. The curtain dock shelter 403M is mainly used in situations where an optimal sealing is required, and n which large differences in vehicle size apply. Furthermore this dock shelter is well-suited to serve as a drive through shelter. The curtain dock shelter 403M can be modified to meet each client specific situation.

Specification
  • The curtain dock shelter 403M, front projection model consists of a stable construction with an anodised and extruded aluminium front frame and a hot-galvanised steel rear frame. The solid and rigid construction provides an optimal strength during side loading, ensuring that the bottom sections do not deflect outwards. The frame is connected by means of hinged arms. These ensure that the dock shelter 403M can retract in the event of inaccurate docking, to prevent damage to the dock shelter and vehicle.
    Due to intensive working load of the curtain material, a high quality of tear and wear resistance is applicable. The curtains are made from a polyester fibre and PVC top coating. The side curtains are provided with approach markings.

    All Loading Systems products and systems – including the curtain dock shelter 403M – comply with the highest quality standards. 

    Technical Specifications

    • Width 3400 mm
    • Height 3400 mm
    • Front projection depth 0 mm (build-in model)
    • 600 mm (front projection model)
    • Width side curtains 600 mm (incl. alu profile)
    • Height top curtain 1000 mm (incl. alu profile)
    • Mounting height 500 mm (above highest vehicle)
    • Curtain models 3000, 3700, 3900 gr/m²
    • Standard colour Black / white

    No rights may be derived from the BIM models.

Technical specification
  • Unique ref.curtain-dock-shelter-403m
  • Collection setDock Equipment
  • CollectionDock shelters
  • TypeObject (single object)
  • Date of publishing2018-05-15
  • Edition number1
Related
  • Material mainRubber
  • Designed inNetherlands
  • Manufactured inNetherlands
Classification
  • BIMobject CategoryLoading Equipment - Dock shelters
  • IFC classificationDoor
  • UNSPSC nameDoors
  • UNSPSC code301715
  • Uniclass 2015 CodePr_80_77_23_70
  • Uniclass 2015 DescriptionRetractable dock shelters
  • CSI MasterFormat 2014 Code11 13 16.23
  • CSI MasterFormat 2014 TitleLoading Dock Shelters
  • OmniClass TitleLoading Dock Shelters
  • OmniClass Number23-23 23 21
  • CSI UniFormat II CodeE10
  • CSI UniFormat II TitleEQUIPMENT

Region availability

Africa Europe Oceania Asia South America North America
Morocco
Albania
Australia
Bahrain
Argentina
Mexico
Côte d'Ivoire
Andorra
Guam
Israel
Bolivia
Panama
Ghana
Austria
New Caledonia
Jordan
Brazil
Nigeria
Belarus
New Zealand
Kuwait
Chile
Namibia
Belgium
Norfolk Island
Lebanon
Colombia
Mozambique
Bosnia and Herzegovina
Oman
Ecuador
Zimbabwe
Bulgaria
Qatar
Paraguay
Botswana
Croatia
Saudi Arabia
Peru
Swaziland
Cyprus
Turkey
Suriname
Madagascar
Czech Republic
United Arab Emirates
Uruguay
South Africa
Denmark
Armenia
Lesotho
Estonia
Azerbaijan
Kenya
Faroe Islands
Bangladesh
Uganda
Finland
Bhutan
Rwanda
France
Brunei
Tanzania
Germany
Cambodia
Western Sahara
Gibraltar
China
The Gambia
Greece
Georgia
Senegal
Guernsey
Hong Kong
Cameroon
Hungary
India
Tunisia
Iceland
Indonesia
Algeria
Ireland
Japan
Egypt
Isle of Man
Kazakhstan
Liberia
Italy
Kyrgyzstan
Sierra Leone
Jersey
Laos
Guinea-Bissau
Latvia
Macau
Guinea
Liechtenstein
Malaysia
Equatorial Guinea
Lithuania
Mongolia
Gabon
Luxembourg
Myanmar (Burma)
Angola
Macedonia (FYROM)
Nepal
Malawi
Malta
Philippines
Zambia
Moldova
Singapore
Benin
Monaco
South Korea
Togo
Montenegro
Sri Lanka
Burkina Faso
Netherlands
Taiwan
Ethiopia
Norway
Tajikistan
Reunion
Poland
Thailand
Mauritius
Portugal
Uzbekistan
Comoros
Romania
Vietnam
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
Åland Islands