Inflatable dock shelter 407NGInflatable dock shelter 407NGInflatable dock shelter 407NG
View previous images
View next images

Inflatable dock shelter 407NG

The inflatable dock shelter 407NG is the most efficient and durable sealant for your loading bays! Due to the accordion design of the cushions, an optimal seal is created. The blower motor is easily operated by means of a single push button on the control box. The inflatable dock shelter 407NG can be modified to meet each specific situation.

Specification
  • The inflatable cushions are made of polyester Trevira fabric with a dull PVC coating on both sides. The contact surface with the vehicle has carried out in 900 gr/m², the remaining parts in 600 gr/m². The accordion designed cushions fold up nicely.

    The protection strips, made of 3000 gr/m² two-layer polyester fabric, are flexible in the length and stable in the width. A wear-resistant, hard, anti-static, dull PVC coating is applied.

    The inflatable dock shelter 407NG is available in a front projection model, based on a fixed frame, and a build-in model.

    The inflatable dock shelter 407NG complies with the highest quality standards and is CE certified.

    Technical Specifications

    • Standards CE certified 
    • Width x height 3500 x 3750 mm 
    • Front opening w x h (inflated 2300 x 2650 mm 
    • Front opening w x h (retracted 2950 x 3280 mm 
    • Mounting height (recommended 4750 mm 
    • Projection 0 / 800 mm 
    • Protection strips width sides 225 mm 
    • Height top 420 mm 
    • Side cushions width (inflated 600 mm 
    • Height cushion height (inflated 1100 mm 
    • Cushion material 600 / 900 gr/m2 
    • Inflation time approx. 20 seconds 
    • Deflation time (at 20°C) approx. 25 seconds 
    • Protection class control box IP 65 
    • Protection class blower motor IP 54 
    • Insulation value panels R 0,59 m²K/W 
    • Power supply 1NE / 200–240 V AC / 50/60 Hz 
    • Power consumption 170 W 
    • Control current 24V DC 
    • Operating temperature between –25° and +50° C 
    • Idle state temperature between –30° and +80° C 
    • Colours black protection strips and cushions 
    • aluminium profiles 
    • grey white RAL 9002 panels
Technical specification
  • Unique ref.inflatable-dock-shelter-407ng
  • Collection setDock Equipment
  • CollectionDock shelters
  • TypeObject (single object)
  • Date of publishing2018-05-15
  • Edition number1
Related
  • Material mainRubber
  • Designed inNetherlands
  • Manufactured inNetherlands
Classification
  • BIMobject CategoryLoading Equipment - Dock shelters
  • IFC classificationDoor
  • UNSPSC nameDoors
  • UNSPSC code301715
  • Uniclass 2015 CodePr_80_77_23_42
  • Uniclass 2015 DescriptionInflatable dock shelters
  • CSI MasterFormat 2014 Code11 13 16
  • CSI MasterFormat 2014 TitleLoading Dock Seals and Shelters
  • OmniClass TitleInflatable Loading Dock Seals
  • OmniClass Number23-23 23 19 11
  • CSI UniFormat II CodeE10
  • CSI UniFormat II TitleEQUIPMENT

Region availability

Africa Europe Oceania Asia South America North America
Morocco
Albania
Australia
Bahrain
Argentina
Mexico
Côte d'Ivoire
Andorra
Guam
Israel
Bolivia
Panama
Ghana
Austria
New Caledonia
Jordan
Brazil
Nigeria
Belarus
New Zealand
Kuwait
Chile
Namibia
Belgium
Norfolk Island
Lebanon
Colombia
Mozambique
Bosnia and Herzegovina
Oman
Ecuador
Zimbabwe
Bulgaria
Qatar
Paraguay
Botswana
Croatia
Saudi Arabia
Peru
Swaziland
Cyprus
Turkey
Suriname
Madagascar
Czech Republic
United Arab Emirates
Uruguay
South Africa
Denmark
Armenia
Lesotho
Estonia
Azerbaijan
Kenya
Faroe Islands
Bangladesh
Uganda
Finland
Bhutan
Rwanda
France
Brunei
Tanzania
Germany
Cambodia
Western Sahara
Gibraltar
China
The Gambia
Greece
Georgia
Senegal
Guernsey
Hong Kong
Cameroon
Hungary
India
Tunisia
Iceland
Indonesia
Algeria
Ireland
Japan
Egypt
Isle of Man
Kazakhstan
Liberia
Italy
Kyrgyzstan
Sierra Leone
Jersey
Laos
Guinea-Bissau
Latvia
Macau
Guinea
Liechtenstein
Malaysia
Equatorial Guinea
Lithuania
Mongolia
Gabon
Luxembourg
Myanmar (Burma)
Angola
Macedonia (FYROM)
Nepal
Malawi
Malta
Philippines
Zambia
Moldova
Singapore
Benin
Monaco
South Korea
Togo
Montenegro
Sri Lanka
Burkina Faso
Netherlands
Taiwan
Ethiopia
Norway
Tajikistan
Reunion
Poland
Thailand
Mauritius
Portugal
Uzbekistan
Comoros
Romania
Vietnam
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
Åland Islands