Publish your products
(CRUSX) Scottsdale LED Canopy Fixture
(CRUSX) Scottsdale LED Canopy Fixture
(CRUSX) Scottsdale LED Canopy Fixture

    (CRUSX) Scottsdale LED Canopy Fixture

    This ultra-slim LED canopy light delivers high performance in a sleek 15/16” die-cast housing with a flat tempered glass lens in clear or diffused options. IP66 rated and water-resistant, it features an integrated heat sink for thermal efficiency and LSI’s durable DuraGrip® powder coat finish to resist cracking and peeling.

    Available in 3000K, 4000K, and 5000K (80 CRI) with symmetric or forward throw distributions, it provides 5,000–22,000 lumens. The integrated driver supports 120–277V, 0–10V dimming, and optional Bluetooth® Mesh control.

    UL/ETL listed, DLC Premium, DarkSky approved (3000K), and Buy American Act compliant—ideal for petroleum and convenience store lighting.

    Ideal Applications: Petroleum station lighting / gasoline station, convenience store lighting / C-Store lighting

    Specification
    • Key Features

      • Ultra-slim 15/16″ die-cast housing with clear or diffused tempered glass lens
      • Durable white DuraGrip® powder coat finish
      • IP66 rated, water-resistant design with integrated heat sink and pressure vent

      Installation

      • One-person setup compatible with Scottsdale and Encore systems
      • Optional REDiMount™ quick-mount technology for faster installation

      Optical System

      • High-efficiency LEDs
      • Available in 3000K, 4000K, and 5000K color temperatures

      Symmetric or Forward Throw distributions

      • Lumen output: 5,000 (min) to 22,000 (max) lumens

      Electrical & Controls

      • Integrated driver supports 120–277V
      • 0–10V dimming
      • BLE Mesh capabilities
      • Sensors available: ALBMR1

      Certifications & Warranty

      • UL/ETL listed
      • DLC Premium
      • DarkSky approved
      • Buy American Act compliant
      • 5-year limited warranty
    Technical specification
    • Unique ref.crusx-scottsdale-led-canopy-fixture
    • Product familyOutdoor Lighting
    • Product groupCanopy
    • TypeObject (single object)
    • Date of publishing2026-02-16
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Outdoor
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 DescriptionLighting
    • CSI MasterFormat 2014 Code26 56 00
    • CSI MasterFormat 2014 TitleExterior Lighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    Canada
    Mexico
    United States