Publish your products
(ALN) Advantage Linear - Commercial Linear

(ALN) Advantage Linear - Commercial Linear

Advantage Linear (ALN) is an affordable, contractor-friendly linear offering that is purpose built to simplify installation and maintenance. With an overall profile under half an inch, Advantage Linear is ideal for shallow plenum installations in both renovation and new construction projects. ALN provides a refined look and can upgrade any space with uniform, diffuse luminance while meeting tight budgets and timelines. The quick-ship ready ALN provides light outputs up to 7,800 lumens and is available in 4ft. and 8ft. lengths.

While ALN is undoubtedly the most affordable linear in its class, it covers a full range of mounting options including recessed, surface, stem or suspension. Advantage Linear is available with LSI’s tried and tested AirLink Blue Controls which ensure compliance with building construction codes and provide additional energy savings. The integral AirLink Blue controller (ALBC option) interfaces with other AirLink Blue components to create layered energy savings and maximize return on investment.

Other options for ALN include factory-integrated or remote battery backup for standby lighting and various mounting accessories. ALN is UL listed and is DLC qualified for state and utility rebates where applicable.

Technical specification
  • Unique ref.lsi-aln
  • Product familyIndoor Lighting
  • Product groupCommercial Linear
  • TypeObject (single object)
  • Date of publishing2023-01-10
  • Edition number1
Related
  • Material mainAluminum
  • Material secondaryAcrylic
  • Designed inUnited States
  • Manufactured inUnited States
  • Weight Net (Lbs)35
Classification
  • BIMobject CategoryLighting - Linear lights
  • IFC classificationLight Fixture
  • Uniclass 2015 CodeEF_70_80
  • Uniclass 2015 DescriptionLighting
  • CSI MasterFormat 2014 Code26 55 00
  • CSI MasterFormat 2014 TitleSpecial Purpose Lighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures
  • CSI UniFormat II CodeD5020
  • CSI UniFormat II TitleLighting & Branch Wiring

Region availability

North America
Canada
Mexico
United States