Publish your products
(BD) Deep Bowl - Interior Decorative

(BD) Deep Bowl - Interior Decorative

Create the indoor and outdoor architectural experience your project needs. Blending together a variety styles, shapes and finishes to compliment a myriad of architectural building designs, the Abolite RLM Series provides the performance, illumination tools, and possibilities you need through aesthetic appeal, design integrity and extensive product flexibility. LSI and Abolite — the names you trust for high-quality, high-performance RLM lighting solutions.

Technical specification
  • Unique ref.lsi-bd-indoor-dec
  • Product familyIndoor Lighting
  • Product groupInterior Decorative
  • TypeObject (single object)
  • Date of publishing2023-05-11
  • Edition number1
  • Height (inches)6.07
  • Width (inches)20.62
  • Depth (inches)20.62
Related
  • Material mainGalvanized steel
  • Material secondaryGlass
  • Designed inUnited States
  • Manufactured inUnited States
  • Weight Net (Lbs)15
Classification
  • BIMobject CategoryLighting - Pendants
  • IFC classificationLight Fixture
  • UNSPSC nameLighting Fixtures and Accessories
  • UNSPSC code3911
  • Uniclass 2015 CodeEF_70_80
  • Uniclass 2015 DescriptionLighting
  • CSI MasterFormat 2014 Code26 56 23
  • CSI MasterFormat 2014 TitleArea Lighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures
  • CSI UniFormat II CodeD5020
  • CSI UniFormat II TitleLighting & Branch Wiring

Region availability

North America
Canada
Mexico
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit