Publish your products
(MRL) Mirada Large Outdoor Area Light

(MRL) Mirada Large Outdoor Area Light

The Mirada Large is a specification grade LED area light solution, designed for retrofit as well as for new construction. It is ideal for a wide variety of spec grade applications where high performance and aesthetics are critical. MRL will meet most lighting requirements for automotive dealerships, big box retail applications or any site requiring high lumen output of controlled, uniform light levels.

Ideal Applications:  Parking lot lighting, roadway lighting, street lighting, walkway lighting

Who sells our products?  Various lighting sales agents, lighting manufacturer’s representatives, lighting distributors. 

Please visit product site for more fixture documents and published reports.

Technical specification
  • Unique ref.lsi-mrl
  • Product familyOutdoor Lighting
  • Product groupArea Lights
  • TypeObject (single object)
  • Date of publishing2020-04-08
  • Edition number1
  • Height (inches)38.2
  • Width (inches)16.6
  • Depth (inches)10.7
Related
  • Material mainAluminum
  • Material secondarySilicone
  • Designed inUnited States
  • Manufactured inUnited States
  • Weight Net (Lbs)60
Classification
  • BIMobject CategoryLighting - Outdoor
  • IFC classificationLight Fixture
  • UNSPSC nameExterior lighting fixtures and accessories
  • UNSPSC code391116
  • Uniclass 2015 CodeEF_70_80
  • Uniclass 2015 DescriptionLighting
  • CSI MasterFormat 2014 Code26 56 23
  • CSI MasterFormat 2014 TitleArea Lighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures
  • CSI UniFormat II CodeD5020
  • CSI UniFormat II TitleLighting & Branch Wiring

Region availability

North America
Canada
Mexico
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit