Publish your products
(MRM) - Mirada Medium Outdoor Light Area

(MRM) - Mirada Medium Outdoor Light Area

The Mirada features contemporary, sleek, low-profile styling perfectly suited for architectural and commercial applications. Designed for retrofit as well as for new construction, it is ideal for a wide variety of specification grade applications where high performance & aesthetics are critical. Suitable for schools, office buildings, parking lots, strip malls, automotive, petroleum, new construction, renovations and general lighting applications. 

Ideal Applications:  Parking lot lighting, roadway lighting, street lighting, walkway lighting

Please visit product site for more fixture documents and published reports.

Technical specification
  • Unique ref.lsi-mrm
  • Product familyOutdoor Lighting
  • Product groupArea Lights
  • TypeObject (single object)
  • Date of publishing2020-04-08
  • Edition number1
  • Height (inches)7.6
  • Width (inches)13.5
  • Depth (inches)31.3
Related
  • Material mainAluminum
  • Material secondarySilicone
  • Designed inUnited States
  • Manufactured inUnited States
  • Weight Net (Lbs)30
Classification
  • BIMobject CategoryLighting - Outdoor
  • IFC classificationLight Fixture
  • UNSPSC nameLighting Fixtures and Accessories
  • UNSPSC code3911
  • Uniclass 2015 CodeEF_70_80
  • Uniclass 2015 DescriptionLighting
  • CSI MasterFormat 2014 Code26 50 00
  • CSI MasterFormat 2014 TitleLighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures
  • CSI UniFormat II CodeD5020
  • CSI UniFormat II TitleLighting & Branch Wiring

Region availability

North America
Canada
Mexico
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit