Publish your products
(TMWP) Traditional Wall Packs

(TMWP) Traditional Wall Packs

Commodity grade wall mounted fixture.  Ideal for illuminating loading areas, parking areas, driveways, sidewalks and facades.  Multiple sizes, color temperatures & efficient lumen output packages are available to provide replacements for HID units ranging from 150w – 400w units.

Please visit product site for more fixture documents and published reports.

Technical specification
  • Unique ref.lsi-tmwp
  • Product familyOutdoor Lighting
  • Product groupWall Mount Exterior
  • TypeObject (single object)
  • Date of publishing2020-05-27
  • Edition number1
  • Height (inches)9.05
  • Width (inches)8.75
  • Depth (inches)8.5
Related
  • Material mainAluminum
  • Designed inUnited States
  • Manufactured inUnited States
  • Weight Net (Lbs)6.6
Classification
  • BIMobject CategoryLighting - Outdoor
  • IFC classificationLight Fixture
  • Uniclass 2015 CodeEF_70_80
  • Uniclass 2015 DescriptionLighting
  • CSI MasterFormat 2014 Code26 50 00
  • CSI MasterFormat 2014 TitleLighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures
  • CSI UniFormat II CodeD5020
  • CSI UniFormat II TitleLighting & Branch Wiring

Region availability

North America
Canada
Mexico
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit