Publish your products
(XSPS) Canopy Light

(XSPS) Canopy Light

The XSPS is designed for recessed downlighting applications such as soffits, commercial canopies and drive-thrus with a shallow plenum area. The compact LED fixture is easily installed directly to soffit surface in either retrofit or new construction applications. The XSPS provides excellent performance in a sleek, flush mount fixture.

The XSPS has symmetric distribution and is suitable for high ambient temperatures (40°C). It has a minimum of 60,000 to 100,000 hours expected life depending on the ambient temperature of the installation location. This product has a 5-year warranty.

Ideal Applications:  Petroleum station lighting / gasoline station lighting, convenience store lighting / C-Store lighting, soffit lighting

Who sells our products?  Various lighting sales agents, lighting manufacturer’s representatives, lighting distributors. 

Please visit product page for more fixture documents and published reports.

Technical specification
  • Unique ref.lsi-xsps
  • Product familyOutdoor Lighting
  • Product groupCanopy
  • TypeObject (single object)
  • Date of publishing2016-04-28
  • Edition number1
  • Height (inches)5.69
  • Width (inches)13.25
  • Depth (inches)13.25
Related
  • Material mainAluminum
  • Material secondaryGlass
  • Designed inUnited States
  • Manufactured inUnited States
  • Weight Net (Lbs)6
Classification
  • BIMobject CategoryLighting - Outdoor
  • IFC classificationLight Fixture
  • ETIM CodeEC000346
  • ETIM NameBuilding site lighting luminaire
  • UNSPSC nameLighting Fixtures and Accessories
  • UNSPSC code3911
  • Uniclass 2015 CodeEF_70_80
  • Uniclass 2015 DescriptionLighting
  • CSI MasterFormat 2014 Code26 55 00
  • CSI MasterFormat 2014 TitleSpecial Purpose Lighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures
  • CSI UniFormat II CodeD5020
  • CSI UniFormat II TitleLighting & Branch Wiring

Region availability

North America
Canada
Mexico
United States