Publish your products
(SFR) All-Weather Downlight
(SFR) All-Weather Downlight
(SFR) All-Weather Downlight
(SFR) All-Weather Downlight
(SFR) All-Weather Downlight
(SFR) All-Weather Downlight
(SFR) All-Weather Downlight
(SFR) All-Weather Downlight

    (SFR) All-Weather Downlight

    Weather-Proof Resilience from Above & Below

    The All-Weather Downlight (SFR) is purpose-built for demanding environments – outdoor and indoor, for exposed or closed ceilings.

    With a sealed IP66 rating above and below, the SFR is engineered with endurance in mind.

    Available in 1,000-2,200 lumen packages and with a range of trim shapes and customizable finishes, the All-Weather Downlight gives you flexibility to fit your space’s design.

    Common applications include retail soffits, restaurant or convenience store awnings, drive-through & ATM overhangs and outdoor patios.

    Selecting the SFR is an investment in your building and your peace of mind. It’s high efficiency additionally provides fast payback seen on every utility bill.

    • Driver & Light Engine Protected by IP66 Factory-Sealed Housing
    • Operating Temperatures Ranging from -40F (-40C) to 104F (40C)
    • Lumen Packages up to 2,200lm
    • Premium Diffused Tempered Glass Lens
    • 0-10V Dimming Standard
    • Multiple Trim Options Available
      • 4.5″ Round & Square
      • White, Black, Bronze or Custom Finishes
    • Installer-Friendly Mounting Features
      • High-Tension Spring Clips, Gasketed Ceiling Trim & Topside Locking Collars
    Specification
    • Construction

      • IP66 ingress protection above and below ceiling - dust and water tight.

      • Rugged die-cast powder coated Aluminum housing.

      • Self-contained optic, board and heat sink assembly.

      • Operating temperature:

      – Open/Closed Ceiling: -40C to +40C

      – Closed Ceiling (IC-Rated): -40C to +35C

      • Round or Square Trim options.

      • IC-rated for direct contact with insulation.

      Optical System

      • Impact resistant glass lens with metalized reflector for high efficiency.

      • Minimum color rendering index (CRI) of 80 for high visual comfort.

      Electrical

      • High-performance class 2 driver features overvoltage, under-voltage, short-circuit and over-temperature protection.

      • Standard Universal Voltage (120-277 VAC) Input 50/60 Hz.

      • 0-10V dimming (10% - 100%) standard. Compatible with most commercially available 0-10V dimmers.

      • Power factor: > 0.90

      • Total harmonic distortion: <20%

      • Optional remote emergency battery for standby lighting.

      Controls

      • 0-10V dimming standard. Compatible with most commercially available 0-10V dimmers.

      Installation

      • Recessed mount for metal pan or drywall ceilings.

      • IC rated when used in closed ceilings.

      • Stainless steel spring clips for quick installation.

      • Locking collar for vandal resistance and enhanced durability. Requires ceiling access.

      • Integrated wiring box.

      • Accommodates ceiling thickness up to 1/2"

      Warranty

      • LSI luminaires carry a 5-year limited warranty. Refer to https://www.lsicorp.com/resources/terms-conditionswarranty/ for more information.

      Listings

      • Certified to UL 1598 and UL 8750.

      • Suitable for wet, damp or dry locations.

      • IP66 rated Luminaire per IEC 60598-1.

      • Made in USA with global materials.

      • Meets Buy American Act requirements.

    Technical specification
    • Unique ref.sfr-all-weather-downlight
    • Product familyOutdoor Lighting
    • Product groupDownlights
    • TypeObject (single object)
    • Date of publishing2026-06-18
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryLighting - Outdoor
    • IFC classificationLight Fixture
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 DescriptionLighting
    • CSI MasterFormat 2014 Code26 50 00
    • CSI MasterFormat 2014 TitleLighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    Canada
    Mexico
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit