Publish your products
(SW) Stairwell Industrial Strip

(SW) Stairwell Industrial Strip

The SW-stairwell fixture offers best in class performance with industrial-grade durability. Designed and manufactured in the USA, this fixture is ideal for parking garages, retail establishments, and storage facilities. The integrated ultrasonic sensor optimizes energy savings while ensuring safety when the space is occupied.

The luminaire is available in 2ft and 4ft form factors with a light output up to 8,200 lumens up to 140 lumens per Watt efficacy. SW-series luminaires are designed with appropriate gasketing to keep out bugs and dust. Vandal-resistant hardware provides an additional layer of safety and security.

The standard lens is made out of polycarbonate material for class-leading IK07 impact resistance which ensures years of maintenance-free operation for the end user. The textured polycarbonate lens also offers low-glare illumination for high visual comfort. Optional battery backup provides standby lighting in the event of power loss per applicable NFPA codes.

Technical specification
  • Unique ref.stair-wellsw-ind_strip
  • Product familyIndoor Lighting
  • Product groupIndustrial Strips
  • TypeObject (single object)
  • Date of publishing2024-03-12
  • Edition number1
Classification
  • BIMobject CategoryLighting - Linear lights
  • IFC classificationLight Fixture
  • Uniclass 2015 CodeEF_70_80
  • Uniclass 2015 DescriptionLighting
  • CSI MasterFormat 2014 Code26 50 00
  • CSI MasterFormat 2014 TitleLighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures

Region availability

North America
Canada
Mexico
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit