Publish your products
DoReMi S
DoReMi S
DoReMi S
DoReMi S

    DoReMi S

    Pendant for outdoor applications

    Suspension lamps for gardens, verandas and outdoor spaces.

    Manufactured in 316L stainless steel with the special AC19® treatmentdeveloped by L&L, with custom paint finishes available, DoReMi S models perform reliably, even in the most demanding environments, thanks to their IP66 rating and IK06 impact resistance.

    The collection is ideal for outdoor lounges, open-air dining areas, rooftop bars and hospitality settings where light helps define the ambiance without compromising functionality. Clean lines and an opal diffuser ensure soft, comfortable, glare-free illumination, perfect for creating refined evening scenes.

    Specification
    • Surface mounted (ceiling); 

      Power consumption: 0,9W; Power supply: 24Vdc; 

      Lumen output at source: 133 lm (3000K); Delivered lumen output: 89 lm (3000K); 8 mid-power LEDs, 3-step MacAdam, 72 000h L80 B10 (Ta 25°C); 

      LED colour: 2200K, 2700K, 3000K, 4000K; 

      Optics: diffuse; CRI Colour Rendering Index: 80; 

      Body material: Body and bracket made of AISI 316L stainless steel, made entirely on a CNC lathe and then micro-peened and electropolished, Body and bracket made of AISI 316L stainless steel, made entirely on a CNC lathe and then tumble finished and painted; Finishes: stainless steel finish obtained through AC19® homologated treatment of micro-shot peening, an electrolytic passivation treatment and electropolishing, jasper green finish obtained through an initial treatment with a ceramic nanoparticle coating, to prepare for painting, followed by a coat of epoxy paint and one of polyester paint to provide corrosion resistance of more than 1500 hours of salt spray. Paints compliant with the Qualicoat standard used in the automotive sector, anthracite finish obtained through an initial treatment with a ceramic nanoparticle coating, to prepare for painting, followed by a coat of epoxy paint and one of polyester paint to provide corrosion resistance of more than 1500 hours of salt spray. Paints compliant with the Qualicoat standard used in the automotive sector, cor-ten finish obtained through an initial treatment with a ceramic nanoparticle coating, to prepare for painting, followed by a coat of epoxy paint and one of polyester paint to provide corrosion resistance of more than 1500 hours of salt spray. Paints compliant with the Qualicoat standard used in the automotive sector, white finish obtained through an initial treatment with a ceramic nanoparticle coating, to prepare for painting, followed by a coat of epoxy paint and one of polyester paint to provide corrosion resistance of more than 1500 hours of salt spray. Paints compliant with the Qualicoat standard used in the automotive sector (RAL 9003); Screen material: screen in PMMA; Seals: The NBR nitrile rubber O-rings ensure the fixture’s IP rating is preserved, guaranteeing continued protection; power supply unit not included; includes 1.50/5/10 m neoprene cable, 05RN-F 2x0.35 Ø4.65 mm; 

      Ingress protection: IP66; Impact resistance: IK06; 

      Operating temperature: -20°C — +50°C; Photobiological safety: in accordance with IEC TR 62778:2014; Appliance class: class III; 

      Weight: 168 g; Dimensions: Ø45x47 mm; 

      Energy efficiency class: F (light source) in accordance with EU 2019/2015; Accessories: WDA305 Ceiling canopy, WDA30E Ceiling canopy, WDA30H Ceiling canopy, WDA30T Ceiling canopy, WDA31 Cable clamp, WDA32 Ceiling cable clamp; 

      tested and approved via E.O.L. (End Of Line) test with functioning test and check of electrical power consumption

    Technical specification
    • Unique ref.doremi_s
    • Product familyOutdoor
    • Product groupSuspended
    • TypeObject (single object)
    • Date of publishing2026-10-27
    • Edition number1
    Related
    • Manufactured inItaly
    Classification
    • BIMobject CategoryLighting - Outdoor
    • IFC classificationLight Fixture