Publish your products
Metope
Metope

    Metope

    Wall mounted for outdoor applications

    Single- and double-beam facades lighting for hospitality and private homes.

    Wall-mounted fixture with a pared-down design, suitable for outdoor installation on the facades of private homes and hospitality structures, available in a single- or double-beam version, in three different sizes and wattages.

    The entire family features recessed optics for high visual comfort together with the option of adding the anti-glare honeycomb louvre accessory. The array of optics available for Metope 3 includes asymmetrical optics, which enable the ground to be lit and are therefore perfect for areas with walkways. Metope uses power LEDs in the smallest version, and COB LEDs in the medium and large versions, all with a high colour rendering index of CRI>90. Beside the colour temperatures 2700K, 3000K and 4000K, Metope 2 and 3 are also available in a warm 2200K colour temperature, to better respect the circadian cycles of people and animals.

    Specification
    • Wall mounted for outdoor applications, single beam; surface mounted (wall); 

      Power consumption: 3W; Power supply: 24Vdc; 

      Lumen output at source: 230 lm; Delivered lumen output: 153 lm (17°, 3000K); 1 power LED, 2-step MacAdam, 100 000h L80 B10 (Ta 25°C); 

      LED colour: 2200K, 2700K, 3000K, 4000K; 

      Optics: 17°, 22°, 36°, 52°: optical system consisting of a high-efficiency, deep-set TIR lens combined with a high-quality technical filter, 17°, 22°, 36°, diffuse: optical system consisting of a high-efficiency, recessed TIR lens combined with an opal technopolymer disc; Optics: 16°+16°, 16°+54°, 26°+26°, 37°+37°, 54°+54°: double-beam optical system consisting of a high-efficiency, recessed TIR lens combined with a high-quality technical filter, asymmetrical + 16°: double-beam optical system consisting of an asymmetrical technopolymer lens and a high-efficiency, recessed TIR lens combined with a high-quality technical filter, asymmetrical + asymmetrical: double-beam optical system consisting of an asymmetrical technopolymer lens, diffuse + diffuse: double-beam optical system consisting of a high-efficiency, recessed TIR lens combined with an opal technopolymer disc;

      CRI Colour Rendering Index: >90; 

      Body material: body made of low-copper-content die-cast aluminium alloy EN AB 47100 for excellent resistance to corrosion; Finishes: finish obtained through an initial treatment with a ceramic nanoparticle coating, to prepare for painting, followed by a coat of primer, which enables the fixture to be painted with paints such as two-pack polyurethane varnishes and two-pack acrylic paints suitable for masonry surfaces, anthracite finish obtained through an initial treatment with a ceramic nanoparticle coating, to prepare for painting, followed by a coat of epoxy paint and one of polyester paint to provide corrosion resistance of more than 1500 hours of salt spray. Paints compliant with the Qualicoat standard used in the automotive sector, cor-ten finish obtained through an initial treatment with a ceramic nanoparticle coating, to prepare for painting, followed by a coat of epoxy paint and one of polyester paint to provide corrosion resistance of more than 1500 hours of salt spray. Paints compliant with the Qualicoat standard used in the automotive sector, white finish obtained through an initial treatment with a ceramic nanoparticle coating, to prepare for painting, followed by a coat of epoxy paint and one of polyester paint to provide corrosion resistance of more than 1500 hours of salt spray. Paints compliant with the Qualicoat standard used in the automotive sector (RAL 9003); RAL finish on request; 

      Screen material: 3-mm-thick transparent extra-clear glass, with high transmittance to ensure chromatic uniformity of light and tempered for excellent resistance to knocks and scratches, with RAL 7015 grey vitrified serigraphy around the edge; 

      Installation: the symmetrical mounting bracket means the device can be installed without any restrictions on orientation between the bracket and the body of the device; power supply unit not included; 

      Control system: ON/OFF; Ingress protection: IP65; Impact resistance: IK05; spacer with RAL finish available on request; Operating temperature: -20°C — +50°C; Glow wire test: 960°C; Photobiological safety: in accordance with IEC TR 62778:2014; Appliance class: class III; Weight: 150 g; 

      Dimensions: Metope 1.1/1.2 31x46x90 mm; Metope 2.1/2.2 51x76x150 mm; Metope 3-1/3.2 82x121x240 mm; 

      Energy efficiency class: F (light source) in accordance with EU 2019/2015; Accessories: honeycomb louvre; 

      tested and approved via E.O.L. (End Of Line) test with functioning test and check of electrical power consumption

    Technical specification
    • Unique ref.metope
    • Product familyOutdoor
    • Product groupWall mounted
    • TypeObject (single object)
    • Date of publishing2026-10-27
    • Edition number1
    Related
    • Manufactured inItaly
    Classification
    • BIMobject CategoryLighting - Outdoor
    • IFC classificationLight Fixture