Publish your products
Ketra D4R Retrofit Downlight

Ketra D4R Retrofit Downlight

Ketra’s D4R retrofit downlight is an elegant downlight solution with a 4” aperture. Featuring field-adjustable regress and IC-rated housing, the D4R supports a variety of ceiling types including 2x6 joists. Each unit responds to wireless control and is individually-addressable through Ketra’s accompanying software. The D4R is equipped with Ketra's full suite of solutions:

  • High Def Palette - covers a wide range of 16.7 million colors, including pastels, saturated colors and high CRI whites spanning from 1,400K to 10,000K.
  • Dynamic Spectrum—precisely tunes the amount of energy across the visible spectrum to produce Natural Light, Natural Dimming and Vibrancy.
  • TruBeam—produces uniform color across any available beam angle.
  • Color Lock—maintains your desired color point at a one step MacAdam Ellipse across all Ketra product families and over each product’s lifetime.

New Control System Available: Ketra’s D4 Retrofit Downlight is now using Lutron’s Clear Connect Type X wireless technology to fully integrate with Lutron commercial and residential control systems, Athena and HomeWorks.

Get in contact with Lutron Electronics

Specification
  • D4 Retrofit Downlight

    The Ketra Difference:

    High Def Palette—covers a wide range of 16.7 million

    colors, including pastels, saturated colors and high CRI

    whites spanning from 1,400K to 10,000K.

    Dynamic Spectrum—precisely tunes the amount of energy

    across the visible spectrum to produce Natural Light,

    Natural Dimming and Vibrancy.

    TruBeam—produces uniform color across any available

    beam angle.

    Color Lock—maintains your desired color point at a onestep MacAdam Ellipse across all Ketra product families

    and over each product’s lifetime.

Technical specification
  • Unique ref.lutron-ketra-d4r
  • Product familyGeneral Luminaries, Non Directional
  • Product groupKetra
  • Date of publishing2022-05-25
  • Edition number1
Classification
  • BIMobject CategoryLighting - Ceiling Mounted

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit