Publish your products
LS0 Lightbar Slim
LS0 Lightbar Slim
LS0 Lightbar Slim
LS0 Lightbar Slim

    LS0 Lightbar Slim

    Slim profile design suitable for small spaces and a wide variety of lighting applications such as cove, under-cabinet and specialty areas. Simple end-to-end connection up to 24 ft (7.3 m) of lightbar in a run r Options available for direct line of sight applications and for applications where the light can be hidden from view. - Uniform Lens (Coming in Phase 2) - High Output - Long Run. Custom lengths that can be ordered in 1 in (25.4 mm) increments. Compatible in HomeWorks 21.6 or greater (HomeWorks QSX) and Athena systems (Coming in Phase 2). Remotely powered and controlled by the X96 controller r Title 24 JA8 Compliant. Featuring the Ketra Tech Difference - Dynamic Spectrum—precisely tunes the amount of light across the visible spectrum to produce Natural Light, Natural Dimming and Vibrancy. - High Def Palette—capable of providing a wide range of 16.7 million colors, including pastels, saturated colors and high CRI whites spanning from 1,400K to 10,000K. - TruBeam—produces uniform color across any available beam angle. - Color Lock—guarantees your desired color point at a one-step MacAdam Ellipse across all Ketra product families and over each product’s lifetime.

    Get in contact with Lutron Electronics

    Technical specification
    • Unique ref.lutron-ketra-ls0
    • Product familyGeneral Luminaries, Directional
    • Product groupKetra
    • Date of publishing2021-12-21
    • Edition number1
    • Height (inches)0.65
    • Width (inches)10
    • Depth (inches)0.65
    Related
    • Material mainPlastic
    • Designed inUnited States
    Classification
    • BIMobject CategoryLighting - Lighting

    Region availability

    North America
    Canada
    United States