Publish your products
QS Motor Group Controller

QS Motor Group Controller

The QS motor group controller is an interface that provides seamless integration of Quantum® and QS stand-alone systems with AC blinds, shades, louvers, projection screens, or any compatible AC motor. It provides four (4) independently controllable AC raise/lower outputs from one common AC input feed.

Get in contact with Lutron Electronics

Specification
  • Type QS Motor Controller Node
    Environment Indoor
    Amp Rating 0 amps to 6 amps
    Depth 2.4375"
    Height 3.5625"
    Voltage 220 V to 240 V
    Width 6.4"

Technical specification
  • Unique ref.lutron-qs-motorcontroller
  • Product familyShades
  • Product groupQS Motor Group Controller
  • TypeObject (single object)
  • Date of publishing2019-11-22
  • Edition number1
  • Height (inches)3.56
  • Width (inches)6.4
  • Depth (inches)2.44
Related
  • Material mainPlastic
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectrical - Controls
  • CSI MasterFormat 2014 Code12 24 13
  • CSI MasterFormat 2014 TitleRoller Window Shades
  • OmniClass Number23-35 15 11
  • OmniClass TitleAlternating Current (AC) Motors

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit