Publish your products
Sivoia® QS Motorized Roller Shade, 100 to 300 sq. ft. of Fabric Maximum, Multiple Mounting Applications

Sivoia® QS Motorized Roller Shade, 100 to 300 sq. ft. of Fabric Maximum, Multiple Mounting Applications

The Sivoia® QS Motorized Roller 100, 150, and 300 Series Shades create the perfect light for any space or activity with an offering of sheer, dim-out, and blackout fabrics. Choose a sheer to maintain view while diffusing UV rays that may damage furnishings. Dim-out fabrics provide privacy while blackout fabrics are 100% opaque to eliminate all daylight. Roller 100, Roller 150, and Roller 300 all utilize two-piece brackets for ceiling, wall, and jamb mounting options. The minimum bracket-to-bracket width for these rollers is 24 inches, and the maximum bracket-to-bracket width can be either 10 feet (Roller 100, Roller 150) or 15 feet (Roller 300). All three operate at less than 38 dBA at 3 feet, and can operate up to 100 square feet of fabric (Roller 100), up to 150 square feet of fabric (Roller 150), or up to 300 square feet of fabric (Roller 300).

Get in contact with Lutron Electronics

Specification
  • Mount Type Inside | Outside | Pocket
    Fabric Options Sheer | Blackout | Privacy | Solar | Thermal
    Fabric Drop Regular | Reverse
    Bracket Options Wall | Ceiling | Jamb/Recess | Fascia Squared | Fascia Rounded | Dual Mount | Coupled
    Operation Powered
    Maximum Size per Drive 100 ft² | 150 ft² | 300 ft²

Technical specification
  • Unique ref.lutron-roller-100-150-300
  • Product familyShades
  • Product groupSivoia® QS
  • TypeObject (single object)
  • Date of publishing2010-12-22
  • Edition number2
Related
  • Material mainFabric
  • Material secondaryMetal
  • Designed inUnited States
Classification
  • BIMobject CategoryWindows - Shades
  • CSI MasterFormat 2014 Code12 24 13
  • CSI MasterFormat 2014 TitleRoller Window Shades
  • OmniClass Number23-17 21 13 17 13
  • OmniClass TitleRoller Shades

Region availability

North America
Canada
United States