Publish your products
Maxxon Acousti-Mat® 1/4 - Sound Control Mat
Maxxon Acousti-Mat® 1/4 - Sound Control Mat
Maxxon Acousti-Mat® 1/4 - Sound Control Mat
    Archived

    Maxxon Acousti-Mat® 1/4 - Sound Control Mat


    Maxxon® Acousti-Mat® 1/4 increases IIC and STC ratings over interior wood frame and concrete construction with a 1" (25 mm) Maxxon® underlayment topping required. Its core of fused entangled mesh filaments, attached to a water resistant, non-woven fabric, creates a void area between the subfloor and Maxxon underlayment that helps insulate both airborne and impact-based sound.

    Sound Control Mat

    Specification
    • Technical Data:

      Thickness1/4" (6 mm)
      ColorClear with water-resistant white fabric
      Underlayment DepthMinimum 1" (25 mm)
      Underlayment Depth with Maxxon® Reinforcement or Maxxon® FibersMinimum 3/4" (19 mm)
      Roll Width60" (152.4 cm)
      Roll Length120' (36.6 m)
      Coverage per Roll600 ft2 (55.7 m2)
      Weight per Roll64 lbs. (29.0 kg)



      'Green' Information:

      Sample USGBC LEED Credit Areas*
      ProjectCreditCategory
      Environmental QualityEQ 2Low Emitting Materials
      EQ 4Indoor Air Quality Assessment
      EQ 9Acoustic Performance
    Technical specification
    • Unique ref.maxxon-008
    • Product familyAcousti-Mat®
    • Product groupSound Control Mat
    • TypeObject (single object)
    • Date of publishing2018-03-12
    • Edition number1
    • Width (inches)60
    Related
    • Material mainPolypropylene
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryFlooring - Underlay
    • Uniclass 2015 CodeAc_40_65_79
    • Uniclass 2015 DescriptionSound controlling
    • CSI MasterFormat 2014 Code09 80 00
    • CSI MasterFormat 2014 TitleAcoustic Treatment
    • OmniClass Number23-15 17 11 13
    • OmniClass TitleFloor Underlayments
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit