Publish your products
Anchor-Tite Standard Fascia (Single-Ply)
Metal-Era

Anchor-Tite Standard Fascia (Single-Ply)

Fully Adhered or Mechanically Attached Single-Ply Version

The Anchor-Tite Fascia provides your single-ply roof system with:

  • An extruded aluminum anchor bar that offers industry-leading protection against wind uplift damage.
  • Best in the industry Lifetime, 215 MPH Wind Warranty.
  • Long-term, worry-free performance.
  • Fast and easy, non-stripped-in installation.
Specification
  • Testing

    • Tested per ANSI/SPRI/FM 4435/ES-1 Standard to comply with the International Building Code.
    • Factory Mutual approved for wind uplift protection.
    • Miami-Dade Approved (No. 23-0912.08 12/11/28) to comply with the “High Velocity Hurricane Zone of the Florida Building Code.”

    Wind Warranty

    The Lifetime, 215 MPH Anchor-Tite Wind Warranty is available on all Metal-Era manufactured Anchor-Tite products. It covers replacement or repair of any portion of the system that has failed due to a defect in Metal-Era supplied materials. The warranty covers the roof edge for the lifetime of the roof on which it was originally installed.

    Finish Warranty

    • 30-Year Kynar 500® Finish Warranty is included on coil-coated standard colors. 
    • Custom post-coated Kynar 500® colors are available with an included 10-Year Kynar 500® Finish Warranty or a 20-Year Kynar 500® Finish Warranty is available upon request.
    • Anodized finishes come with a 5-year warranty (no warranty available for coil anodized finishing; Post-coat/Class 1 Batch Anodized is available with a 5-year warranty with an option to increase to a 10-year warranty for an upcharge). 
    • Please email Technical Services regarding pricing for Anodized finishes.

    Standard Sizes

    • 4"
      • 5 ½"
      • 7"
      • 8 ½"

      Cover Materials

      • 24 ga steel
      • 22 ga steel
      • .040" aluminum

      Colors

      Choose from a wide range of standard colors and finishes that meet your job requirements.

      Efficient Design

      • A patented extruded aluminum anchor bar provides secure membrane termination, superior protection, immediate dry-in, and easy reroofing without compromising strength or appearance.
      • The non-penetrating design eliminates stripping-in and heat welding while preserving watertight integrity.
      • Provided in 12'-0" lengths with pre-punched holes for quicker installation and lower labor costs. 
      • Slotted fastening holes allow for thermal movement and ensure correct fastener placement. 
      • Factory-fabricated accessories provide a clean appearance and reduce labor by eliminating field fabrication. 
      • Anchor bar splice plates and fasteners are included (sealant by others).
      • Radius and specially fabricated products are available to meet the unique needs of each project.

      Competitively Priced

      The installed cost rivals even light gauge roof edge systems fabricated locally or in a roofer’s shop.

    Technical specification
    • Unique ref.anchor-tite-standard-single-ply
    • Product familyRoof Edge, Anchor‑Tite
    • Product groupFascia, Single‑Ply
    • TypeObject (single object)
    • Date of publishing2026-09-02
    • Edition number1
    Classification
    • BIMobject CategoryConstruction - Roof Accessories

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States