Publish your products
QuickClean™ Ultrasonic Cleaner QC3
QuickClean™ Ultrasonic Cleaner QC3
QuickClean™ Ultrasonic Cleaner QC3
QuickClean™ Ultrasonic Cleaner QC3
    Midmark

    QuickClean™ Ultrasonic Cleaner QC3

    Simple to operate, QuickClean® QC3 is easy to use right out of the box and onto the counter, so your staff can be up and running with minimal training time. Or, if you prefer a sleeker look, you can choose our recessed option with the QC3R. Both units have a 3.3-gallon capacity. This size is just right to manage the daily instrument cleaning needs of your practice and increase your productivity.

    Powerful technology

    Clean more thoroughly and consistently throughout the entire bath with advanced frequency-leap technology. QuickClean helps ensure all of your instruments are fully cleaned the first time, every time, no matter where they are placed in the basket.

    Specification
    • Capacity:                      3.3 gal/12.5 L 

      Overall Length:            14.7" (37.5 cm)
      Overall Width:              16.5" (42 cm)
      Overall Height:             10.4" (26.5 cm)

      Tank Size: 
      13" L x 11.8" W x 5.9" H
      (33 x 30 x 15 cm)

      Recessed unit cut out size:       15.55" x 14.37" (39.5 x 36.5 cm)

      Table Top Unit Weight:                          18.6 lb (8.42 kg)
      Table Top Shipping Weight:                   20.9 lb (9.50 kg) 
      Recessed Unit Weight:                          22.3 lb (10.10 kg) 
      Recessed Unit Shipping Weight:           24.6 lb (11.18 kg) 
      Operating Frequency:                            32-38 kHz 
      Temperature up to:                                 140°F / 60°C 
      Stainless Steel Safety Basket: Included 
      Electrical Requirements Input: 
                                                             115 V +/- 10%,
                                                              60 Hz, 210 W, 1.8 A
                                                              Output: 200 W

    Technical specification
    • Unique ref.midmark-quickclean-qc3
    • Product familyDental Equipment
    • Product groupQuickClean™ Ultrasonic Cleaners
    • TypeObject (single object)
    • Date of publishing2020-12-10
    • Edition number1
    • Height (inches)10.4
    • Width (inches)14.7
    • Depth (inches)16.5
    Related
    • Material mainSteel
    • Material secondaryStainless steel
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Lbs)18.6
    Classification
    • BIMobject CategoryMedical - All
    • OmniClass Number23-25 17 13
    • OmniClass TitleDental Equipment

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit