Publish your products
UltraComfort® Dental Chair w/internal umbilical and LR mount
UltraComfort® Dental Chair w/internal umbilical and LR mount
    Midmark

    UltraComfort® Dental Chair w/internal umbilical and LR mount

    4.8 out of 5 stars4.8(13 reviews)

    Get exceptional clinician access to the patient with a chair back that is narrower and 40% thinner than our standard chair back. The patented chair-back design features a cast-aluminum structure with integrated armrests that are positioned with the back for unencumbered patient entry and exit.

    Drive System

    The UltraTrim Chair comes standard with programmable chair controls and a hydraulic drive system for smooth, quiet and precise operation.

    Integrated Armrests

    Keep patients comfortable and secure with a patented chair-back design that features a cast-aluminum back with integrated armrests that cradle the key patient support areas of the elbows and inner shoulders and are automatically positioned for unencumbered patient entry and exit.

    Upholstery

    Available in your choice of seamless, plush Ultraleather® and a limited-seams version of Ultraleather upholstery.

    Specification
      1. Hydraulic cantilever system
      2. Automatic armrests
      3. Seamless upholstery
      4. Double-articulating headrest
      5. Programmable foot-switch control
      6. Two hip-post-mounted programmable controls
      7. Chair swivels 60 degrees (30 degrees each side of center)
      8. Concept LR chair swivels 30 degrees (15 degrees each side of center)
    Technical specification
    • Unique ref.midmark-ultracomfort-lrmount
    • Product familyDental Equipment
    • Product groupUltraComfort Chairs
    • TypeObject (single object)
    • Date of publishing2020-12-11
    • Edition number1
    Related
    • Material mainUpholstery
    • Material secondarySheet metal
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryMedical - All
    • IFC classificationFurniture
    • CSI MasterFormat 2014 Code11 74 00
    • CSI MasterFormat 2014 TitleDental Equipment
    • OmniClass Number23-25 17 13
    • OmniClass TitleDental Equipment
    • CSI UniFormat II CodeE
    • CSI UniFormat II TitleEQUIPMENT & FURNISHINGS

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit