Retractible GateRetractible Gate
View previous images
View next images
NORSUD

Retractible Gate

The retractable gate protects personnel and goods from bad weather, thus improving working conditions. It adapts to all types of truck and has great wear resistance. Retractable airlock composed of an aluminum frame and articulated steel arms allowing the deformation of the airlock in case of bad positioning of the truck. The 3 mm P.V.C front fabric is reinforced with two textile wefts and provides great resistance to friction and wear over time. Two front positioning bands help dock trucks. A gutter on the upper part of the airlock allows the evacuation of rainwater on the sides.
Specification
  • Universal - Versatile - Energy saving Options: - Depth 600 or 900 mm - Corner cushion - High laminated canvas - Custom sizes possible - High wind system - Dock lamp.
Technical specification
  • Unique ref.sas-retractable
  • Collection setDock equipment, équipements de quai, sas d'étanchéité
  • CollectionAirlocks, sas rétractable
  • TypeObject (single object)
  • Date of publishing2020-04-14
  • Edition number1
  • Height (mm)3400
  • Width (mm)3400
  • Depth (mm)600
Related
  • Material mainSteel
  • Designed inFrance
  • Manufactured inFrance
  • Weight Net (Kg)100
Classification
  • BIMobject CategoryLoading Equipment - Dock shelters
  • IFC classificationObject
  • Uniclass 2015 CodePr_65_80
  • Uniclass 2015 DescriptionTransport distribution products
  • CSI MasterFormat 2014 Code11 13 00
  • CSI MasterFormat 2014 TitleLoading Dock Equipment
  • OmniClass TitleLoading Dock Equipment
  • OmniClass Number23-23 23 00
  • CSI UniFormat II CodeE1030
  • CSI UniFormat II TitleVehicular Equipment