Publish your products
LED Flood Light ProTour Asymmetric 150w 200w 300w padel paddle tennis
LED Flood Light ProTour Asymmetric 150w 200w 300w padel paddle tennis
LED Flood Light ProTour Asymmetric 150w 200w 300w padel paddle tennis
LED Flood Light ProTour Asymmetric 150w 200w 300w padel paddle tennis
LED Flood Light ProTour Asymmetric 150w 200w 300w padel paddle tennis
LED Flood Light ProTour Asymmetric 150w 200w 300w padel paddle tennis
LED Flood Light ProTour Asymmetric 150w 200w 300w padel paddle tennis
LED Flood Light ProTour Asymmetric 150w 200w 300w padel paddle tennis
LED Flood Light ProTour Asymmetric 150w 200w 300w padel paddle tennis
LED Flood Light ProTour Asymmetric 150w 200w 300w padel paddle tennis
    OptimaLED
    Archived

    LED Flood Light ProTour Asymmetric 150w 200w 300w padel paddle tennis

    LED Anti-glare in paddle and tennis. Competition lighting.

    It is designed to be cost-saving for project requirements. Most importantly, the price is very competitive with 150Lm/ W high efficiency.

    15°/ 30°/ 60°/ 90°/ 120°/ T2M/ T3M / P50
    All kinds of different beam-angle better for different project, such as tennis courts, basketball courts, volleyball, etc

    LED Floodlight outdoor lighting professional for exteriors courts and fields, football, padel / paddle / padle / tennis

    ProTour Asymmetric Floodlight Proyector Foco Projecteur 150w 200w 300w

    Specification
    • LED Floodlight ProTour Asymmetric

      150w 22500Lm 5700ºK P50 5.1Kgs

      200w 30000Lm 5700ºK P50 6.1kgs

      300w 45000Lm 5700ºK P50 9.1kgs

      Driver MeanWell

      LUMILEDS SMD LED Chip

      No dimmable

      Warranty: 5 Years

    Technical specification
    • Unique ref.protour-asymmetric
    • TypeObject (single object)
    • Date of publishing2022-10-24
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Outdoor
    • IFC classificationLamp
    • ETIM CodeEG000028
    • ETIM NameLamps
    • CSI MasterFormat 2014 Code12 43 13
    • CSI MasterFormat 2014 TitleLamps
    • OmniClass Number23-35 47 23
    • OmniClass TitleLamps