This website uses cookies for functionality, to tailor and personalize your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Novaluna S LED

Unique ref.: 5MC254DL3HS2
Brand: OSRAM
Product family: Indoor LED Luminaires
Product group: Pendant Luminaires
Width (mm): 1199
Height (mm): 33
Depth (mm): 365
Date of publishing: 2014-05-22
Edition number: 1
Type: Object (single object)
Download (4)
Novaluna® S LED single luminaire for suspended mounting | with ELDACON®, indirect/direct distribution, CAT2(L≤ 1500cd/m²) | with ECG DALI | housing of aluminium profile, brushed and anodised.


Material main: Aluminium
Material secondary: Aluminium
Designed in: Germany
Manufactured in: Germany

BIMobject Category: Lighting - Pendants
IFC classification: Lamp
UNSPSC name: Lamps and lightbulbs
UNSPSC code: 391016
Uniclass 1.4 Code: L7474
Uniclass 1.4 Description: Lamps
Uniclass 2.0 Code: PR-49-50
Uniclass 2.0 Description: Luminaires, Lamps And Lampholders

BIMobject®