Publish your products
SoftView LED parking garage luminaire (SVPG)
SoftView LED parking garage luminaire (SVPG)
SoftView LED parking garage luminaire (SVPG)
SoftView LED parking garage luminaire (SVPG)
SoftView LED parking garage luminaire (SVPG)
SoftView LED parking garage luminaire (SVPG)

    SoftView LED parking garage luminaire (SVPG)

    4.8 out of 5 stars4.8(9 reviews)
    Philips Gardco SoftView LED parking garage luminaires feature edge lit technology, providing visual comfort with minimal glare to enhance the user experience. An added uplight feature reduces the cave effect for an increased sense of security. SoftView features two distribution options and four lumen packages, providing up to 8,614 lumens for an ideal garage lighting solution.

    Specifications
    Construction
    Die-cast aluminum lower housing and upper heatsink. Upper polycarbonate lens provides uplight. UV- resistant acrylic lower lens.

    IP Rating
    Luminaire optic and electrical housing constructed to IP66.

    LED Thermal Management
    The housing design provides thermal radiation fins in the upper housing to provide excellent thermal management critical to long LED system life.

    Light Engine
    Edge-lit, light guide technology provides low-glare, uniform illumination. Composed of 168 mid power LEDs. Color temp: 3000K, 4000K, 5700K +/- 250K. Minimum CRI of 70.

    Optical System
    Type 5 symmetrical and concentrated downlight (CD). Light guide plate composed of high performance optical grade PMMA (polymethyl methacrylate) acrylic. Light guide technology allows for optimal light distribution without direct view of the LEDs, providing low-glare, uniform illumination. Up to 4% uplight eliminates cave effect.

    Electrical
    UL Class 2 constant current driver. High power factor (0.9 minimum). 120-277V. 50/60 Hz Ambient temperature range: -40°C (-40°F) to 40°C (104°F). Open/short circuit protection and voltage mode protection. Optional 0-10V dimming to minimum 10% power. RoHS compliant. Surge protector standard and is in accordance with IEEE / ANSI C62.41.2 guidelines, with a surge current rating of 10KA. For 347ST and 480ST options, an external IP68 step-down transformer is provided for direct mounting to a surface mounted junction box. Junction box supplied by others. Reference installation instructions for additional information.

    LED Performance:
    PREDICTED LUMEN DEPRECIATION DATA8Ambient Temperature °CDriver mACalculated L70 Hours8,9 L70 Per TM-219,10 Lumen Maintenance % @ 60,000 hours 25°C 1800 >100,000 >60,000 84%

    8. Predicted performance derived from LED manufacturer’s data and engineering design estimates, based on IESNA LM-80 methodology. Actual experience may vary due to field application conditions.
    9. L70 is the predicted time when LED performance depreciates to 70% of initial lumen output.
    10. Calculated per IESNA TM21-11. Published L70 hours limited to 6 times actual LED test hours.



    Mounting
    Die formed 16 ga. galvanized steel plate is supplied for mounting to a recessed, or surface-mounted 4” (10.16 cm) junction box (standard junction box by others). Integral hanger tabs on the plate support the luminaire during wiring. Single screw secures luminaire for quick and easy installation. For pendant mounting options, casting has direct 3/4” NPT tapped hole for direct mounting onto rigid 3/4” pendant. Trunnion mounting option is designed to mount to a concrete ceiling with an anodized aluminum trunnion bracket assembly (painted to match luminaire finish). The assembly permits (6) one inch incremental mounting height adjustments, ranging from 13 to 21 inches. A 3/4” NPT tapped hole is provided on upper casting for mounting directly to rigid or flexible conduit. Field installation only. Bracket kit is provided.

    Controls
    Motion Response luminaires (IMRI) include a passive infrared (PIR) motion sensor (WattStopper FSP-211 equipped with an FS-L2W lens) capable of detecting motion within 22 feet of the sensor, 360° around the luminaire, when placed at an 8 foot mounting height. Available in 120V or 277V input only. Motion sensor off state power is 1 watt. In Motion Response luminaires, when no motion is detected for 10 minutes, the Motion Response system reduces the wattage by 80%, to 20% of the normal constant wattage, reducing the light level accordingly. When motion is detected by the PIR, the luminaire returns to full wattage and full light output. Wireless Remote Programming tool available (FS1R-100) for field programming (ordered separately). Wireless controls also available, which combine the intelligence of motion and daylight sensing with wireless technology, allowing you to connect with your lighting system via the web.

    Vibration Resistance
    SoftView carries a 3G vibration rating that conforms to the standards set forth by ANSI C136.31. Testing includes vibration to 3G acceleration in three axes, all performed on the same luminaire.

    Emergency
    Optional internal emergency battery pack provides emergency light output for a minimum of 90 minutes when power is lost. Suitable for use in ambient temperature conditions from 0°C (-32°F) to 35°C (95°F). EBP configuration is not available for use in Canada.

    Finish
    Standard textured finishes include: BZ – Bronze Textured, WH – White Textured, MGY – Medium Grey Textured.

    Listings
    All luminaires bear UL or cUL (where applicable) Wet Location labels. Suitable for use in ambients from -40° (-40°F) to 40°C (104°F). SoftView luminaires are DesignLights Consortium qualified.

    Limited Warranty
    5-year limited warranty. See philips.com/luminaires for complete details and exclusions.
    Specification
    • Source - LED
      Voltage(s) - 120, 208, 240, 277, 347, 480, UNIV
      Lumens - 10097, 10168, 10634, 2146, 2223, 2285, 2313, 2324, 2366, 2395, 2436, 2474, 2505, 2522, 2638, 3722, 3854, 3962, 4010, 4031, 4103, 4153, 4223, 4291, 4343, 4374, 4574, 5371, 5563, 5718, 5788, 5817, 5921, 5994, 6095, 6193, 6269, 6312, 6602, 7227, 7484, 7693, 7788, 7827, 7967, 8065, 8202, 8332, 8434, 8494, 8652, 8883, 8960, 9210, 9323, 9370, 9538, 9655, 9818, 9975
      Input watts - 22, 37, 54, 76, 95
      Colour Temperature - 3000K, 4000K, 5000K
      CRI - 70
      Shape - Round
      Distribution Type - Downlight, Type I, Type III, Type V
      Mounting type(s) - Surface, Suspended

    Technical specification
    • Unique ref.softview
    • Product familyGarage & Canopy
    • Product groupParking Garage & Canopy
    • TypeObject (single object)
    • Date of publishing2018-06-18
    • Edition number2
    • Height (inches)4.79
    • Width (inches)18.48
    • Depth (inches)18.48
    Related
    • Material mainAluminum
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryLighting - Outdoor
    • IFC classificationLight Fixture
    • UNSPSC nameLighting Fixtures and Accessories
    • UNSPSC code3911
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 DescriptionLighting
    • CSI MasterFormat 2014 Code26 50 00
    • CSI MasterFormat 2014 TitleLighting
    • OmniClass Number23-35 47 00
    • OmniClass TitleElectrical Lighting
    • CSI UniFormat II CodeD5020
    • CSI UniFormat II TitleLighting & Branch Wiring

    Region availability

    North America South America
    Anguilla
    Argentina
    Antigua and Barbuda
    Bolivia
    Aruba
    Brazil
    Barbados
    Chile
    Belize
    Colombia
    Bermuda
    Ecuador
    British Virgin Islands
    Falkland Islands (Islas Malvinas)
    Canada
    French Guiana
    Caribbean Netherlands
    Guyana
    Cayman Islands
    Paraguay
    Collectivity of Saint Martin
    Peru
    Costa Rica
    Suriname
    Cuba
    Uruguay
    Curaçao
    Venezuela
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States